SNOSC82B August 2012 – June 2015 DS1776QML
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (VCC) | −0.5 | 7.0 | V | |
VX, VOH Output Level Control Voltage (A Outputs) | −0.5 | 7.0 | V | |
OEBn, OEA, LE Input Voltage (VI) | −0.5 | 7.0 | V | |
A0–A7, B0–B7 Input Voltage (VI) | −0.5 | 5.5 | V | |
Input Current (II) | −40 | 5 | mA | |
Voltage Applied to Output in High Output State (VO) | −0.5V | +VCC | ||
A0–A7 Current Applied to Output in Low Output State (IO) | 40 | 40 | mA | |
B0–B7 Current Applied to Output in Low Output State (IO) | 200 | 200 | mA | |
Lead Temperature (Soldering 10 Sec.) | 260 | °C | ||
Power Dissipation (2) | 740 | mW | ||
Storage temperature | Tstg | −65 | +150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1)(2) | 500 | V |
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage (VCC) | 4.5 | 5.5 | V |
Operating Temp. Range (TA) | −55 | +125 | °C |
THERMAL METRIC(1) | DS1776QML | UNIT | |
---|---|---|---|
FK0028A | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | +67.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | See MIL-STD-1835 | °C/W |
Subgroup | Description | Temp (°C) |
---|---|---|
1 | Static tests at | +25 |
2 | Static tests at | +125 |
3 | Static tests at | -55 |
4 | Dynamic tests at | +25 |
5 | Dynamic tests at | +125 |
6 | Dynamic tests at | -55 |
7 | Functional tests at | +25 |
8A | Functional tests at | +125 |
8B | Functional tests at | -55 |
9 | Switching tests at | +25 |
10 | Switching tests at | +125 |
11 | Switching tests at | -55 |
12 | Settling time at | +25 |
13 | Settling time at | +125 |
14 | Settling time at | -55 |
SYMBOL | PARAMETER | CONDITIONS | NOTES | MIN | MAX | UNIT | SUB- GROUPS |
---|---|---|---|---|---|---|---|
VIL2 | Low Level In Voltage Bn | VCC = 4.5 | See(3) | 1.45 | V | 1, 2, 3 | |
VIL1 | All Other Inputs | VCC = 4.5 | .8 | V | 1, 2, 3 | ||
VIH1 | Hi Level Input Voltage OEBn, OEA, An, LE | See(3) | 2.0 | V | 1, 2, 3 | ||
VIH2 | High Level In Voltage B0-B7 | 1.6 | V | 1, 2, 3 | |||
IOH1 | High Level Output Current An | VCC = 4.5, VIN = VIH or VIL, VOH = 2.5V |
See(4) | -3.0 | mA | 1, 2, 3 | |
IOH2 | High Level Output Current Bn | VCC = 5.5, VIL = 0.8V, VIH = 2.0V, VOH = 2.1V |
100 | µA | 1, 2, 3 | ||
IOL1 | Low Level Output Current An | VCC = 4.5, VIN = VIH or VIL, VOL = 0.5V |
See(5) | 20 | mA | 1, 2, 3 | |
IOL2 | Low Level Output Current Bn | VCC = 4.5, VIN = VIH or VIL, VOL = 1.15V |
100 | mA | 1, 2, 3 | ||
VOH | High Level Output Voltage An | VCC = 4.5, VIN = VIL or VIH, IOH = -3 mA, VX = 4.5V |
2.5 | 4.5 | V | 1, 2, 3 | |
VCC = 4.5, VIN = VIL or VIH, IOH = -0.4 mA, VX = 3.13 to 3.47V |
2.5 | VX | V | 1, 2, 3 | |||
VOL | Low Level Output Voltage An | VCC = 4.5, VIL = Max, VIH = Min, IOL = 20mA, VX = VCC |
0.5 | V | 1, 2, 3 | ||
VOLB | Low Level Output Voltage Bn | VCC = 4.5, VIL = Max, VIH = Min, IOL = 100mA |
1.15 | V | 1, 2, 3 | ||
VCC = 4.5, VIL = Max, VIH = Min, IOL = 4mA |
0.4 | V | 1, 2, 3 | ||||
VIK | Input Clamp Voltage An | VCC = 4.5, II = -40mA | -0.5 | V | 1, 2, 3 | ||
VIK | Input Clamp Voltage Other Inputs | VCC = 4.5, II = -18mA | -1.2 | V | 1, 2, 3 | ||
IIH1 | Input Current Max Input Voltage OEBn, OEA, LE | VCC = 5.5, VI = 7.0V | 100 | µA | 1, 2, 3 | ||
IIH2 | Input Current Max Input Voltage An, Bn | VCC = 5.5, VI = 5.5V | 1.0 | mA | 1, 2, 3 | ||
IIH3 | High Level Input Current OEBn, OEA, LE | VCC = 5.5, VI = 2.7V | 20 | µA | 1, 2, 3 | ||
IIH4 | High Level Input Current Bn | VCC = 5.5, VI = 2.1V | 100 | µA | 1, 2, 3 | ||
IIL1 | Low Level Input Current OEBn, OEA, Except OEBn or OEA | VCC = 5.5, VI = 0.5V | -20 | µA | 1, 2, 3 | ||
IIL2 | Low Level Input Current LE | VCC = 5.5, VI = 0.5V | -20 | µA | 1 | ||
-40 | µA | 2, 3 | |||||
IIL3 | Low Level Input Current Bn | VCC = 5.5, VI = 0.3V | -100 | µA | 1, 2, 3 | ||
IOZH + IIH | TRI-STATE Output Current, High Level Voltage Applied An | VCC = 5.5, VO = 2.7V | 70 | µA | 1, 2, 3 | ||
IOZL + IIL | TRI-STATE Output Current, Low Level Voltage Applied An | VCC = 5.5, VO = 0.5V | -70 | µA | 1, 2, 3 | ||
IX | High Level Control Current | VCC = 5.5, VX = 5.5V, LE = OEA = OEBn = 2.7V, A0-A7 = 2.7, B0-B7 = 2V |
-100 | 100 | µA | 1, 2, 3 | |
VCC = 5.5, B0-B7 = 2V VX = 3.13V and 3.47V, LE = OEA = 2.7V, OEBn = A0-A7 = 2.7V, |
-10 | 10 | mA | 1, 2, 3 | |||
IOS | Short Circuit Output Current A0-A7 only | VCC = 5.5, Bn = 1.9V, OEA = 2.0V, OEBn = 2.7V, VO = 0V |
See(6) | -60 | -150 | mA | 1, 2, 3 |
ICCH | Supply Current (Total) ICCH | VCC = 5.5, VIN (An) = 5.0V | 37 | mA | 1, 2 | ||
41 | mA | 3 | |||||
ICCL | Supply Current (Total) ICCL | VCC = 5.5, VIN (An) = 0.5V | 38 | mA | 1, 3 | ||
34 | mA | 2 | |||||
ICCZ | Supply Current (Total) ICCZ | VCC = 5.5, VIN (An) = 0.5V | 35 | mA | 1, 2, 3 | ||
IOff | Power Off Output Current B0-B7 | VCC = 0, Bn = 2.1V, VIL = Max, VIH = Min |
100 | µA | 1, 2, 3 |
SYMBOL | PARAMETER | CONDITIONS | NOTES | MIN | MAX | UNIT | SUB- GROUPS |
---|---|---|---|---|---|---|---|
tPLH | Propagation Delay B to A | Waveform 1, 2 | 4.5 | 17 | ns | 9, 10, 11 | |
tPHL | Propagation Delay B to A | Waveform 1, 2 | 6.0 | 17 | ns | 9, 10, 11 | |
tPZH | Output Enable OEA To A | Waveform 3, 4 | 4.0 | 17 | ns | 9, 10, 11 | |
tPZL | Output Enable OEA To A | Waveform 3, 4 | 4.0 | 21 | ns | 9, 10, 11 | |
tPHZ | Output Disable OEA to A | Waveform 3, 4 | 2.0 | 12 | ns | 9, 10, 11 | |
tPLZ | Output Disable OEA to A | Waveform 3, 4 | 2.0 | 13 | ns | 9, 10, 11 |
SYMBOL | PARAMETER | CONDITIONS | NOTES | MIN | MAX | UNIT | SUB- GROUPS |
---|---|---|---|---|---|---|---|
tPLH | Propagation Delay A to B | Waveform 1, 2 | 2.0 | 13 | ns | 9, 11 | |
2.0 | 17 | ns | 10 | ||||
tPHL | Propagation Delay A to B | Waveform 1, 2 | 2.5 | 13 | ns | 9, 10, 11 | |
tPLH | Propagation Delay LE to B | Waveform 1, 2 | 2.0 | 16 | ns | 9, 11 | |
2.0 | 22 | ns | 10 | ||||
tPHL | Propagation Delay LE to B | Waveform 1, 2 | 2.0 | 16 | ns | 9, 10, 11 | |
tPLH | Enable / Disable Time OEBn to B | Waveform 1, 2 | 2.0 | 13 | ns | 9, 11 | |
2.0 | 16 | ns | 10 | ||||
tPHL | Enable / Disable Time OEBn to B | Waveform 1, 2 | 3.5 | 14 | ns | 9 | |
3.5 | 13 | ns | 10 | ||||
3.5 | 16 | ns | 11 |
SYMBOL | PARAMETER | CONDITIONS | NOTES | MIN | MAX | UNIT | SUB- GROUPS |
---|---|---|---|---|---|---|---|
tS | A to LE Setup | Waveform 5 | 7.0 | ns | 9, 10, 11 | ||
tH | A to LE Hold | Waveform 5 | 0.0 | ns | 9, 10, 11 | ||
tW | LE Pulse Width Low | Waveform 5 | 12 | ns | 9, 10, 11 |
Test | Switch |
---|---|
tPLZ, tPZL | Closed |
All Other | Open |
Input Pulse Characteristics | ||||||
---|---|---|---|---|---|---|
Amplitude | Low V | Rep. Rate | tW | tTLH | tTHL | |
A Side | 3.0V | 0.0V | 1 MHz | 500 ns | 2 ns | 2 ns |
B Side | 2.0V | 1.0V | 1 MHz | 500 ns | 2 ns | 2 ns |