DS1776QML
- Similar to BTL
- Low Power ICCL = 41 mA max
- B Output Controlled Ramp Rate
- B input Noise Immunity, Typically 4 ns
- Pin and Function Compatible with Signetics 54F776
All trademarks are the property of their respective owners.
The DS1776 is an octal PI-bus Transceiver. The A to B path is latched. B outputs are open collector with series Schottky diode, ensuring minimum B output loading. B outputs also have ramped rise and fall times (2.5 ns typical), ensuring minimum PI-bus ringing. B inputs have glitch rejection circuitry, 4 ns typical.
Designed using Texas Instrumentss Bi-CMOS process for both low operating and disabled power. AC performance is optimized for the PI-Bus inter-operability requirements.
The DS1776 is an octal latched transceiver and is intended to provide the electrical interface to a high performance wired-or bus. This bus has a loaded characteristic impedance range of 20Ω to 50Ω and is terminated on each end with a 30Ω to 40Ω resistor.
The DS1776 is an octal bidirectional transceiver with open collector B and TRI-STATE A port output drivers. A latch function is provided for the A port signals. The B port output driver is designed to sink 100 mA from 2V and features a controlled linear ramp to minimize crosstalk and ringing on the bus.
A separate high level control voltage (VX) is provided to prevent the A side output high level from exceeding future high density processor supply voltage levels. For 5V systems, VX is tied to VCC.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DS1776QML Pi-Bus Transceiver datasheet (Rev. B) | PDF | HTML | 23 Jun 2015 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location