SNLS561B February 2017 – October 2019 DS250DF210
PRODUCTION DATA.
The DS250DF210 device is a two-channel, multi-rate retimer with integrated signal conditioning. It is used to extend the reach and robustness of long, lossy, crosstalk-impaired, high-speed serial links while achieving a bit error rate (BER) of 10-15 or less.
Each channel of the DS250DF210 independently locks to serial data rates in a continuous range from 20.6 Gbps to 25.8 Gbps or to any supported sub-rate (÷2 and ÷4), including key data rates such as 10.3125 Gbps and 12.5 Gbps, which allows the DS250DF210 to support individual lane Forward Error Correction (FEC) pass-through.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DS250DF210 | ABM (101) | 6.00 mm × 6.00 mm |