DS250DF210
- Dual-channel multi-rate retimer with integrated signal conditioning
- All channels lock independently from 20.6 to 25.8 Gbps (including sub-rates such as 10.3125 Gbps, 12.5 Gbps, and more)
- Ultra-low latency: <500 ps Typical for 25.78125-Gbps data rate
- Single power supply, no low-jitter reference clock required, and minimal supply decoupling to reduce board routing complexity and BOM cost
- Adaptive Continuous Time Linear Equalizer (CTLE)
- Adaptive Decision Feedback Equalizer (DFE)
- Integrated 2 x 2 cross point
- Low-jitter transmitter with 3-Tap FIR filter
- Combined equalization supporting 35+ dB channel loss at 12.9 GHz
- Adjustable transmit amplitude: 205 mVppd to 1225 mVppd (typical)
- On-Chip Eye Opening Monitor (EOM), PRBS pattern checker and generator
- Small 6-mm × 6-mm BGA package with easy flow-through routing
The DS250DF210 device is a two-channel, multi-rate retimer with integrated signal conditioning. It is used to extend the reach and robustness of long, lossy, crosstalk-impaired, high-speed serial links while achieving a bit error rate (BER) of 10-15 or less.
Each channel of the DS250DF210 independently locks to serial data rates in a continuous range from 20.6 Gbps to 25.8 Gbps or to any supported sub-rate (÷2 and ÷4), including key data rates such as 10.3125 Gbps and 12.5 Gbps, which allows the DS250DF210 to support individual lane Forward Error Correction (FEC) pass-through.
The DS250DF210 has a single power supply and minimal need for external components. These features reduce PCB-routing complexity and BOM cost.
The advanced equalization features of the DS250DF210 include a low-jitter 3-tap transmit finite impulse response (FIR) filter, an adaptive continuous-time linear equalizer (CTLE), and an adaptive decision feedback equalizer (DFE). This enables reach extension for lossy interconnect and backplanes with multiple connectors and crosstalk. The integrated CDR function is ideal for front-port optical module applications to reset the jitter budget and retime the high-speed serial data. The DS250DF210 implements a 2x2 cross-point, providing the host with lane crossing, fanout, and multiplexing options
The DS250DF210 can be configured either through the SMBus or through an external EEPROM. Up to 16 devices can share a single EEPROM using Common Channel format. A non-disruptive, on-chip eye monitor and a PRBS generator or checker allow for in-system diagnostics.

Request more information
The IBIS AMI models, device programming guide and device GUI profile, are available: Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DS250DF210 25-Gbps Multi-Rate 2-Channel Retimer datasheet (Rev. B) | PDF | HTML | 24 Oct 2019 |
Application note | Optimal Implementation of 25G-28G Ethernet Retimers versus Redrivers (Rev. B) | PDF | HTML | 01 May 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DS250DF410EVM — DS250DF410 25 Gbps Multi-Rate 4-Channel Retimer Evaluation Module
The DS250DF410EVM allows for easy evaluation of the 25 Gbps retimer DS250DF410. Users are required to supply power and high speed traffic to the EVM via Huber+Suhner 1x8 MXP connectors. Huber+Suhner cables are not included.
Through the onboard USB2ANY connection and EVM software, users can evaluate (...)
DS250DF410-DESIGN — DS250DF410 Multi-Rate 4-Channel Retimer Design Files
Supported products & hardware
Products
Ethernet retimers, redrivers & mux-buffers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
FCCSP (ABM) | 101 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.