SNLS144K June 2005 – March 2024 DS40MB200
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
LINE-SIDE HIGH-SPEED DIFFERENTIAL I/Os | |||
LI_0+ LI_0− |
6 7 |
I | Inverting and noninverting differential inputs of port_0 at the line side. LI_0+ and LI_0− have an internal 50 Ω connected to an internal reference voltage. See Figure 7-1. |
LI_1+ LI_1− |
30 31 |
I | Inverting and noninverting differential inputs of port_1 at the line side. LI_1+ and LI_1− have an internal 50 Ω connected to an internal reference voltage. See Figure 7-1. |
LO_0+ LO_0− |
33 34 |
O | Inverting and noninverting differential outputs of port_0 at the line side. LO_0+ and LO_0− have an internal 50 Ω connected to VCC. |
LO_1+ LO_1− |
9 10 |
O | Inverting and noninverting differential outputs of port_1 at the line side. LO_1+ and LO_1− have an internal 50 Ω connected to VCC. |
SWITCH-SIDE HIGH SPEED-DIFFERENTIAL I/Os | |||
SIA_0+ SIA_0− |
40 39 |
I | Inverting and noninverting differential inputs to the mux_0 at the switch_A side. SIA_0+ and SIA_0− have an internal 50 Ω connected to an internal reference voltage. See Figure 7-1. |
SIA_1+ SIA_1− |
16 15 |
I | Inverting and noninverting differential inputs to the mux_1 at the switch_A side. SIA_1+ and SIA_1− have an internal 50 Ω connected to an internal reference voltage. See Figure 7-1. |
SIB_0+ SIB_0− |
43 42 |
I | Inverting and noninverting differential inputs to the mux_0 at the switch_B side. SIB_0+ and SIB_0− have an internal 50 Ω connected to an internal reference voltage. See Figure 7-1. |
SIB_1+ SIB_1− |
19 18 |
I | Inverting and noninverting differential inputs to the mux_1 at the switch_B side. SIB_1+ and SIB_1− have an internal 50 Ω connected to an internal reference voltage. See Figure 7-1. |
SOA_0+ SOA_0− |
46 45 |
O | Inverting and noninverting differential outputs of mux_0 at the switch_A side. SOA_0+ and SOA_0− have an internal 50 Ω connected to VCC. |
SOA_1+ SOA_1− |
22 21 |
O | Inverting and noninverting differential outputs of mux_1 at the switch_A side. SOA_1+ and SOA_1− have an internal 50 Ω connected to VCC. |
SOB_0+ SOB_0− |
4 3 |
O | Inverting and noninverting differential outputs of mux_0 at the switch_B side. SOB_0+ and SOB_0− have an internal 50 Ω connected to VCC. |
SOB_1+ SOB_1− |
28 27 |
O | Inverting and noninverting differential outputs of mux_1 at the switch_B side. SOB_1+ and SOB_1− have an internal 50 Ω connected to VCC. |
CONTROL (3.3-V LVCMOS) | |||
LB0A | 47 | I | A logic low at LB0A enables the internal loopback path from SIA_0± to SOA_0±. LB0A is internally pulled high. |
LB0B | 48 | I | A logic low at LB0B enables the internal loopback path from SIB_0± to SOB_0±. LB0B is internally pulled high. |
LB1A | 23 | I | A logic low at LB1A enables the internal loopback path from SIA_1± to SOA_1±. LB1A is internally pulled high. |
LB1B | 24 | I | A logic low at LB1B enables the internal loopback path from SIB_1± to SOB_1±. LB1B is internally pulled high. |
MUX_S0 | 37 | I | A logic low at MUX_S0 selects mux_0 to switch B. MUX_S0 is internally pulled high. Default state for mux_0 is switch A. |
MUX_S1 | 13 | I | A logic low at MUX_S1 selects mux_1 to switch B. MUX_S1 is internally pulled high. Default state for mux_1 is switch A. |
PREL_0 PREL_1 |
12 1 |
I | PREL_0 and PREL_1 select the output pre-emphasis of the line side drivers (LO_0± and LO_1±). PREL_0 and PREL_1 are internally pulled high. See Table 7-3 for line side pre-emphasis levels. |
PRES_0 PRES_1 |
36 25 |
I | PRES_0 and PRES_1 select the output pre-emphasis of the switch side drivers (SOA_0±, SOB_0±, SOA_1± and SOB_1±). PRES_0 and PRES_1 are internally pulled high. See Table 7-4 for switch side pre-emphasis levels. |
RSV | 26 | I | Reserve pin to support factory testing. This pin can be left open, or tied to GND, or tied to GND through an external pull-down resistor. |
POWER | |||
GND | 5, 11, 17, 32, 41 | P | Ground reference. Each ground pin must be connected to the ground plane through a low inductance path, typically with a via located as close as possible to the landing pad of the GND pin. |
GND | DAP | P | Die Attach Pad (DAP) is the metal contact at the bottom side, located at the center of the WQFN-48 package. It must be connected to the GND plane with at least 4 via to lower the ground impedance and improve the thermal performance of the package. |
VCC | 2, 8, 14, 20, 29, 35, 38, 44 | P | VCC = 3.3 V ± 5%. Each VCC pin must be connected to the VCC plane through a low inductance path, typically with a via located as close as possible to the landing pad of the VCC pin. TI recommends to have a 0.01 μF or 0.1 μF, X7R, size-0402 bypass capacitor from each VCC pin to ground plane. |