DS40MB200

ACTIVE

Dual 4.0-Gbps 2:1/1:2 CML mux/buffer with transmit pre-emphasis and receive equalization

Product details

Function Equalizer, Mux buffer Protocols CML, LVDS, LVPECL Number of transmitters 2, 4 Number of receivers 2, 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 4000 Input signal CML Output signal CML Rating Catalog Operating temperature range (°C) 0 to 85
Function Equalizer, Mux buffer Protocols CML, LVDS, LVPECL Number of transmitters 2, 4 Number of receivers 2, 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 4000 Input signal CML Output signal CML Rating Catalog Operating temperature range (°C) 0 to 85
WQFN (NJU) 48 49 mm² 7 x 7
  • 1-Gbps to 4-Gbps Low Jitter Operation
  • Fixed Input Equalization
  • Programmable Output Pre-Emphasis
  • Independent Switch and Line Side Pre-Emphasis Controls
  • Programmable Switch-Side Loopback Mode
  • On-Chip Terminations
  • 3.3-V Supply
  • ESD Rating of 6-kV HBM
  • 48-leadless WQFN Package (7 mm × 7 mm)
  • 0°C to +85°C Operating Temperature Range
  • 1-Gbps to 4-Gbps Low Jitter Operation
  • Fixed Input Equalization
  • Programmable Output Pre-Emphasis
  • Independent Switch and Line Side Pre-Emphasis Controls
  • Programmable Switch-Side Loopback Mode
  • On-Chip Terminations
  • 3.3-V Supply
  • ESD Rating of 6-kV HBM
  • 48-leadless WQFN Package (7 mm × 7 mm)
  • 0°C to +85°C Operating Temperature Range

The DS40MB200 device is a dual signal conditioning 2:1 multiplexer (MUX) and 1:2 fan-out buffer designed for use in backplane-redundancy applications. Signal conditioning features include continuous time linear equalization (CTLE) and programmable output pre-emphasis, extending data communication in FR4 backplanes at rates up to 4 Gbps. Each input stage has a fixed equalizer to reduce intersymbol interference distortion from board traces.

All output drivers have four selectable steps of pre-emphasis to compensate for transmission losses from long FR4 backplanes and reduce deterministic jitter. The pre-emphasis levels can be independently controlled for the line-side and switch-side drivers. The internal loopback paths from switch-side input to switch-side output enable at-speed system testing. All receiver inputs are internally terminated with 100-Ω differential terminating resistors. All drivers are internally terminated with 50 Ω to VCC.

The DS40MB200 device is a dual signal conditioning 2:1 multiplexer (MUX) and 1:2 fan-out buffer designed for use in backplane-redundancy applications. Signal conditioning features include continuous time linear equalization (CTLE) and programmable output pre-emphasis, extending data communication in FR4 backplanes at rates up to 4 Gbps. Each input stage has a fixed equalizer to reduce intersymbol interference distortion from board traces.

All output drivers have four selectable steps of pre-emphasis to compensate for transmission losses from long FR4 backplanes and reduce deterministic jitter. The pre-emphasis levels can be independently controlled for the line-side and switch-side drivers. The internal loopback paths from switch-side input to switch-side output enable at-speed system testing. All receiver inputs are internally terminated with 100-Ω differential terminating resistors. All drivers are internally terminated with 50 Ω to VCC.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS40MB200 Dual 4-Gbps 2:1/1:2 CML MUX/Buffer With Transmit Pre-Emphasis and Receive Equalization datasheet (Rev. K) PDF | HTML 01 Mar 2024
Application note AN-1398 Printed Circuit Board Design Techniques for DS40MB200 (Rev. A) 26 Apr 2013
Application note Driving Signals Over XAUI Backplanes Using DS42MB100, DS40MB200, or DS42BR400 (Rev. B) 26 Apr 2013
Application note Enabling Redundancy in Multi-Gigabit Links w/DS40MB200 Mux/Buffer (Rev. A) 26 Apr 2013
Application note Setting Pre-Empha Level for DS40MB200 Dual 4Gb/s Mux/Buffer (Rev. C) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJU) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos