SNLS141E August 2002 – March 2024 DS90LT012A , DS90LV012A
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (VDD) | -0.3 | 4 | V | |
Input Voltage (IN+, IN−) | -0.3 | 3.9 | V | |
Output Voltage (TTL OUT) | -0.3 | 0.3 | V | |
Output Short Circuit Current | -100 | mA | ||
Package Power Dissipation | 25 | °C | ||
NGK Package | 2.26 | W | ||
Derate NGK Package | 18.1 | 25 | mW/°C | |
Thermal resistance (θJA) | 55.3 | C/W | ||
DBV Package | 902 | mW | ||
Derate DBV Package | 7.22 | 25 | mW/°C | |
Thermal resistance (θJA) | 138.5 | °C/W | ||
Storage temperature, Tstg | -65 | 150 | °C | |
Lead Temperature Soldering (4 sec.) | 260 | °C | ||
Junction Temperature | 150 | °C | ||
ESD Ratings(2) |