DS90LV012A

ACTIVE

400-Mbps LVDS single high-speed differential receiver

alarmNotifications Order now

Product details

Function Receiver Protocols BLVDS, LVDS, LVPECL Number of transmitters 0 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal BLVDS, LVDS, LVPECL Output signal CMOS Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver Protocols BLVDS, LVDS, LVPECL Number of transmitters 0 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal BLVDS, LVDS, LVPECL Output signal CMOS Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Compatible with ANSI TIA/EIA-644-A Standard
  • >400 Mbps (200 MHz) switching rates
  • 100 ps differential skew (typical)
  • 3.5 ns maximum propagation delay
  • Integrated line termination resistor (102Ω typical)
  • Single 3.3V power supply design (2.7V to 3.6V range)
  • Power down high impedance on LVDS inputs
  • Accepts small swing (350 mV typical) differential signal levels
  • LVDS receiver inputs accept LVDS/BLVDS/LVPECL inputs
  • Supports open, short and terminated input fail-safe
  • Pinout simplifies PCB layout
  • Low Power Dissipation (10mW typical@ 3.3V static)
  • SOT-23 5-lead package
  • Leadless WSON-8 package (3x3 mm body size)
  • Electrically similar to the DS90LV018A
  • Fabricated with advanced CMOS process technology
  • Industrial temperature operating range (−40°C to +85°C)
  • Compatible with ANSI TIA/EIA-644-A Standard
  • >400 Mbps (200 MHz) switching rates
  • 100 ps differential skew (typical)
  • 3.5 ns maximum propagation delay
  • Integrated line termination resistor (102Ω typical)
  • Single 3.3V power supply design (2.7V to 3.6V range)
  • Power down high impedance on LVDS inputs
  • Accepts small swing (350 mV typical) differential signal levels
  • LVDS receiver inputs accept LVDS/BLVDS/LVPECL inputs
  • Supports open, short and terminated input fail-safe
  • Pinout simplifies PCB layout
  • Low Power Dissipation (10mW typical@ 3.3V static)
  • SOT-23 5-lead package
  • Leadless WSON-8 package (3x3 mm body size)
  • Electrically similar to the DS90LV018A
  • Fabricated with advanced CMOS process technology
  • Industrial temperature operating range (−40°C to +85°C)

The DS90LV012A and DS90LT012A are single CMOS differential line receivers designed for applications requiring ultra low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Swing (LVDS) technology

The DS90LV012A and DS90LT012A accept low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receivers also support open, shorted, and terminated (100Ω) input fail-safe. The receiver output will be HIGH for all fail-safe conditions. The DS90LV012A has a pinout designed for easy PCB layout. The DS90LT012A includes an input line termination resistor for point-to-point applications.

The DS90LV012A and DS90LT012A, and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed interface applications.

The DS90LV012A and DS90LT012A are single CMOS differential line receivers designed for applications requiring ultra low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Swing (LVDS) technology

The DS90LV012A and DS90LT012A accept low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receivers also support open, shorted, and terminated (100Ω) input fail-safe. The receiver output will be HIGH for all fail-safe conditions. The DS90LV012A has a pinout designed for easy PCB layout. The DS90LT012A includes an input line termination resistor for point-to-point applications.

The DS90LV012A and DS90LT012A, and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed interface applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet DS90LV012A / DS90LT012A 3-V LVDS Single CMOS Differential Line Receiver datasheet (Rev. E) PDF | HTML 01 Mar 2024
Application note Applications of Low-Voltage Differential Signaling (LVDS) in LED Walls 29 Oct 2020
Application note Applications of Low-Voltage Differential Signaling (LVDS) in Ultrasound Scanners 29 Jun 2019
Application brief LVDS to Improve EMC in Motor Drives 27 Sep 2018
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
More literature Die D/S DS90LV012A MDC MWC 3V LVDS Single CMOS Differential Line Receiver 08 Jan 2013
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LV011-12AEVM — Single channel LVDS driver and receiver evaluation module

The DS90LV011-12AEVM is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV011A 3-V LVDS  Differential Line Driver and DS90LV012A 3-V LVDS Differential Line Receiver. With this kit, users can quickly evaluate the output waveform (...)

User guide: PDF
Buy from a distributor
Evaluation board

DSLVDS1001-1002EVM — Single-channel LVDS driver and receiver evaluation module

The DSLVDS1001-1002EVM is an evaluation module designed for performance and functional evaluation of the Texas Instruments DSLVDS1001 3.3-V LVDS  Differential Line Driver and DSLVDS1002 3.3-V LVDS Differential Line Receiver. With this kit, users can quickly evaluate the output waveform (...)
User guide: PDF
Buy from a distributor
Simulation model

DS90LV012A IBIS Model

SNLM048.ZIP (23 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos