SNLS141E August 2002 – March 2024 DS90LT012A , DS90LV012A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | PIN | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VTH | Differential Input High Threshold | Valid across the specified common mode voltage (VCM) range.(3) | IN+, IN− | −30 | 0 | mV | ||
VTL | Differential Input Low Threshold | −100 | −30 | mV | ||||
VCM | Common-Mode Voltage | VDD = 2.7V, VID = 100mV | 0.05 | 2.35 | V | |||
VDD = 3.0V to 3.6V, VID = 100mV | 0.05 | VDD - 0.3V | V | |||||
IIN | Input Current (DS90LV012A) | VIN = +2.8V | VDD = 3.6V or 0V | −10 | ±1 | +10 | μA | |
VIN = 0V | −10 | ±1 | +10 | μA | ||||
VIN = +3.6V | VDD = 0V | −20 | +20 | μA | ||||
ΔIIN | Change in Magnitude of IIN | VIN = +2.8V | VDD = 3.6V or 0V | 4 | μA | |||
VIN = 0V | 4 | μA | ||||||
VIN = +3.6V | VDD = 0V | 4 | μA | |||||
IIND | Differential Input Current | VIN+ = +0.4V, VIN− = +0V | 3 | 3.9 | 4.4 | mA | ||
(DS90LT012A) | VIN+ = +2.4V, VIN− = +2.0V | |||||||
RT | Integrated Termination Resistor (DS90LT012A) | 102 | Ω | |||||
CIN | Input Capacitance | IN+ = IN− = GND | 3 | pF | ||||
VOH | Output High Voltage | IOH = −0.4 mA, VID = +200 mV | TTL OUT | 2.4 | 3.1 | V | ||
IOH = −0.4 mA, Inputs terminated | 2.4 | 3.1 | V | |||||
IOH = −0.4 mA, Inputs shorted | 2.4 | 3.1 | V | |||||
VOL | Output Low Voltage | IOL = 2 mA, VID = −200 mV | 0.3 | 0.5 | V | |||
IOS | Output Short Circuit Current | VOUT = 0V (4) | −15 | −50 | −100 | mA | ||
VCL | Input Clamp Voltage | ICL = −18 mA | −1.5 | −0.7 | V | |||
IDD | No Load Supply Current | Inputs Open | VDD | 5.4 | 9 | mA |