SNLS707 February 2023 DS90UB635-Q1
PRODUCTION DATA
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:0 | PGEN_BAR_SIZE[15:8] | R/W | 0x00 | Most significant byte of the Pattern Generator color bar size. This is the active length in bytes for the color bars. This value is used for all except the last color bar. The last color bar is determined by the remaining bytes as defined by the PGEN_LINE_SIZE value. |