Home Interface High-speed SerDes FPD-Link SerDes

DS90UB635-Q1

ACTIVE

Automotive 4.16-Gbps FPD-Link III CSI-2 serializer

DS90UB635-Q1

ACTIVE

Product details

Function Serializer Color depth (bpp) 12 Input compatibility MIPI CSI-2 Output compatibility FPD-Link III LVDS Features Dedicated GPIO Applications Advanced Driver Assistance Systems (ADAS) Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105 TI functional safety category Functional Safety-Capable
Function Serializer Color depth (bpp) 12 Input compatibility MIPI CSI-2 Output compatibility FPD-Link III LVDS Features Dedicated GPIO Applications Advanced Driver Assistance Systems (ADAS) Signal conditioning Adaptive Equalizer EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105 TI functional safety category Functional Safety-Capable
VQFN (RHB) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
  • ISO 10605 and IEC 61000-4-2 ESD compliant
  • Power-over-Coax (PoC) compatible transceiver
  • 4.16-Gbps grade serializer supports high-speed sensors including full HD 1080p 2.3MP 60-fps and 4MP 30-fps imagers
  • D-PHY v1.2 and CSI-2 v1.3 compliant system interface
    • Up to 4 data lanes at 600 Mbps - 832 Mbps/lane
    • Supports up to four virtual channels
  • Precision multi-camera clocking and synchronization
  • Flexible programmable output clock generator
  • Advanced data protection and diagnostics including CRC data protection, sensor data integrity check, I2C write protection, voltage and temperature measurement, programmable alarm, BIST, pattern generation, and line fault detection
  • Supports single-ended coaxial or Shielded Twist-Pair (STP) cable
  • Ultra-low latency bidirectional I2C and GPIO control channel enables ISP control from ECU
  • Single 1.8 V power supply
  • Low (0.28 W typical) power consumption
  • Ultra-low latency bidirectional I2C and GPIO control channel enables ISP control from ECU
  • Unique DIE-ID for counterfeit protection
  • Compatible with the DS90UB638-Q1 deserializer and the DS90UB662-Q1 Hub
  • Small 5-mm × 5-mm VQFN package and PoC solution size for compact camera module designs
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 2: –40°C to +105°C ambient operating temperature range
  • ISO 10605 and IEC 61000-4-2 ESD compliant
  • Power-over-Coax (PoC) compatible transceiver
  • 4.16-Gbps grade serializer supports high-speed sensors including full HD 1080p 2.3MP 60-fps and 4MP 30-fps imagers
  • D-PHY v1.2 and CSI-2 v1.3 compliant system interface
    • Up to 4 data lanes at 600 Mbps - 832 Mbps/lane
    • Supports up to four virtual channels
  • Precision multi-camera clocking and synchronization
  • Flexible programmable output clock generator
  • Advanced data protection and diagnostics including CRC data protection, sensor data integrity check, I2C write protection, voltage and temperature measurement, programmable alarm, BIST, pattern generation, and line fault detection
  • Supports single-ended coaxial or Shielded Twist-Pair (STP) cable
  • Ultra-low latency bidirectional I2C and GPIO control channel enables ISP control from ECU
  • Single 1.8 V power supply
  • Low (0.28 W typical) power consumption
  • Ultra-low latency bidirectional I2C and GPIO control channel enables ISP control from ECU
  • Unique DIE-ID for counterfeit protection
  • Compatible with the DS90UB638-Q1 deserializer and the DS90UB662-Q1 Hub
  • Small 5-mm × 5-mm VQFN package and PoC solution size for compact camera module designs

The DS90UB635-Q1 serializer is part of TI’s FPD-Link III device family designed to support high-speed raw data sensors including 2.3MP imagers at 60-fps and as well as 4MP, 30-fps cameras, satellite RADAR, LIDAR, and Time-of-Flight (ToF) sensors. The chip delivers a 4.16-Gbps forward channel and an ultra-low latency, 50-Mbps bidirectional control channel and supports power over a single coax (PoC) or STP cable. The DS90UB635-Q1 features advanced data protection and diagnostic features to support ADAS and autonomous driving. Together with a companion deserializer, the DS90UB635-Q1 delivers precise multi-camera sensor clock and sensor synchronization.

The DS90UB635-Q1 is fully AEC-Q100 qualified with a -40°C to 105°C wide temperature range. The serializer comes in a small 5-mm × 5-mm VQFN package for space-constrained sensor applications.

The DS90UB635-Q1 serializer is part of TI’s FPD-Link III device family designed to support high-speed raw data sensors including 2.3MP imagers at 60-fps and as well as 4MP, 30-fps cameras, satellite RADAR, LIDAR, and Time-of-Flight (ToF) sensors. The chip delivers a 4.16-Gbps forward channel and an ultra-low latency, 50-Mbps bidirectional control channel and supports power over a single coax (PoC) or STP cable. The DS90UB635-Q1 features advanced data protection and diagnostic features to support ADAS and autonomous driving. Together with a companion deserializer, the DS90UB635-Q1 delivers precise multi-camera sensor clock and sensor synchronization.

The DS90UB635-Q1 is fully AEC-Q100 qualified with a -40°C to 105°C wide temperature range. The serializer comes in a small 5-mm × 5-mm VQFN package for space-constrained sensor applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS90UB635-Q1FPD-Link III 4.16-Gbps Serializer With CSI-2 Interface for 2.3MP/60fps Cameras, RADAR, and Other Sensors datasheet PDF | HTML 14 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

ALP Analog LaunchPad Framework Utility

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
Supported products & hardware

Supported products & hardware

Products
FPD-Link SerDes
DS90UA101-Q1 Automotive Multi-Channel Digital Audio Serializer DS90UA102-Q1 Multi-Channel Digital Audio Deserializer DS90UB633A-Q1 1M pixel ADAS 60-100MHz PCLK serializer DS90UB635-Q1 Automotive 4.16-Gbps FPD-Link III CSI-2 serializer DS90UB638-Q1 4.16-Gbps single input deserializer with MIPI CSI-2 output port DS90UB662-Q1 Quad 2 MP camera hub FPD-link III deserializer with single MIPI CSI-2 output port DS90UB901Q-Q1 10 - 43MHz 14 Bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB902Q-Q1 10 - 43MHz 14 Bit Color FPD-Link III Deserializer with Bidirectional Control Channel DS90UB903Q-Q1 10 - 43MHz 18 Bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB904Q-Q1 10 - 43MHz 18 Bit Color FPD-Link III Deserializer with Bidirectional Control Channel DS90UB913A-Q1 25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer DS90UB913Q-Q1 10-MHz to 100-MHz 10/12-bit FPD-Link III serializer DS90UB914A-Q1 25-100MHz 10/12-Bit FPD-Link III Deserializer DS90UB914Q-Q1 10-MHz to 100-MHz 10/12-bit FPD-Link III deserializer DS90UB921-Q1 5-96 MHz 24-bit Color FPD-Link III Serializer DS90UB924-Q1 5 MHz to 96 MHz 24-bit Color FPD-Link III to OpenLDI Deserializer DS90UB925Q-Q1 5 - 85 MHz 24-bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB926Q-Q1 5-85 MHz 24-bit Color FPD-Link III Deserializer with Bidirectional Control Channel DS90UB927Q-Q1 5MHz - 85MHz 24-bit Color FPD-Link III Serializer with Bidirectional Control Channel DS90UB928Q-Q1 FPD-Link III Deserializer with Bidirectional Control Channel DS90UB929-Q1 720p FPD-Link III Serializer DS90UB933-Q1 12-bit 100 MHz FPD-Link III Serializer for 1MP/60fps and 2MP/30fps Cameras DS90UB934-Q1 12-bit 100 MHz FPD-Link III Deserializer for 1MP/60fps and 2MP/30fps Cameras DS90UB935-Q1 FPD-Link III 3-Gbps serializer with CSI-2 interface for 1 MP & 60 fps DS90UB936-Q1 1MP MIPI CSI-2 FPD-Link III Deserializer for 1MP/60fps & 2MP/30 fps DS90UB940-Q1 1080p Dual FPD-Link III to CSI-2 Deserializer DS90UB940N-Q1 1080p Dual FPD-Link III to CSI-2 Deserializer DS90UB941AS-Q1 2K DSI to FPD-Link III Serializer DS90UB947-Q1 1080p oLDI Dual FPD-Link III Serializer DS90UB948-Q1 1080p oLDI Dual FPD-Link III Deserializer DS90UB949-Q1 1080p HDMI to FPD-Link III bridge serializer DS90UB949A-Q1 2K DSI to FPD-Link III Serializer DS90UB953-Q1 2 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar DS90UB953A-Q1 FPD-Link III 4.16-Gbps serializer with CSI-2 interface DS90UB954-Q1 Dual 2 MP FPD-Link III deserializer with CSI-2 outputs for 2MP/60fps cameras & radar DS90UB960-Q1 Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports DS90UB962-Q1 Quad 3-Gbps Quad 3-Gbps FPD-Link III deserializer hub with single CSI-2 output DS90UB964-Q1 Quad 1 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports for 1 MP cameras DS90UB9702-Q1 FPD-Link IV quad deserializer hub with D-PHY CSI-2 output ports for 8MP+ cameras and other sensors DS90UB971-Q1 FPD-Link IV 7.55-Gbps serializer with CSI-2 interface for 8MP+ cameras, radar and other sensors DS90UH925AQ-Q1 5 to 85 MHz 24-bit Color FPD-Link III Serializer with HDCP DS90UH925Q-Q1 5 - 85 MHz 24-bit Color FPD-Link III Serializer with HDCP DS90UH926Q-Q1 5 - 85 MHz 24-bit Color FPD-Link III Deserializer with HDCP DS90UH927Q-Q1 5MHz - 85MHz 24-bit Color FPD-Link III Serializer with HDCP DS90UH928Q-Q1 5MHz - 85MHz 24-bit Color FPD-Link III to FPD-Link Deserializer with HDCP DS90UH929-Q1 720p FPD-Link III Serializer with HDCP DS90UH940-Q1 1080p Dual FPD-Link III to CSI-2 Deserializer with HDCP DS90UH940N-Q1 1080p FPD-Link III to CSI-2 deserializer with HDCP DS90UH941AS-Q1 2K DSI to FPD-Link III bridge serializer with video splitting and HDCP DS90UH947-Q1 1080p oLDI Dual FPD-Link III Serializer with HDCP DS90UH948-Q1 1080p oLDI Dual FPD-Link III Deserializer with HDCP DS90UH949-Q1 2K DSI to FPD-Link III Serializer with HDCP DS90UH949A-Q1 2K DSI to FPD-Link III Serializer with HDCP
Serial digital interface (SDI) ICs
LMH0387 3G HD/SD SDI configurable I/O adaptive cable equalizer / cable driver
V3Link SerDes
TDES4940 4K V³Link™ to DP/eDP deserializer for high-resolution panels TDES954 4.16-Gbps MIPI® CSI-2 V³Link deserializer dual hub for high speed sensors TDES960 4.16-Gbps MIPI® CSI-2 V³Link deserializer quad hub for high speed sensors TDES9640 7.55-Gbps MIPI® CSI-2 V³Link™ deserializer quad hub for high speed sensors TSER4905 4K DSI to V³Link™ serializer for high-resolution panels TSER953 4.16-Gbps MIPI® CSI-2 V³Link serializer for high speed sensors TSER9615 7.55-Gbps MIPI® CSI-2 V³Link™ serializer for high-speed sensors
Hardware development
Evaluation board
DP83640T-EVK DP83640T evaluation demonstration board DS100BR410EVK-4 DS100BR410 Low Pwr Quad Ch Repeater with 10.3125 Gbps Eq and De-Emphasis Driver EVM DS80PCI800EVK DS80PCI800EVK Evaluation Module DS90UB913A-CXEVM FPD-Link III serializer evaluation module DS90UB914A-CXEVM FPD-Link III deserializer evaluation module DS90UB921-Q1EVM 5-96MHz DS90UB921-Q1 FPD-Link III Serializer for STP or Coaxial Cable DS90UB924-Q1EVM DS90UB924-Q1 FPD-Link III Deserializer Evaluation Module DS90UB926QSEVB DS90UB926Q Evaluation Module DS90UB927QEVM DS90UB927Q-Q1 5MHz-85MHz FPD-Link III Serializer Evaluation Module DS90UB928QEVM DS90UB928QEVM FPD-Link III Deserializer Evaluation Module DS90UB929-Q1EVM DS90UB929-Q1 Evaluation Module DS90UB933-Q1EVM 100-MHz 12-bit DS90UB933-Q1 FPD-Link III serializer for STP or coaxial cable evaluation module DS90UB934-Q1EVM DS90UB934-Q1 FPD-Link III Camera Deserializer Evaluation Module DS90UB940-Q1EVM FPD-link III deserializer evaluation module DS90UB941AS-Q1EVM DSI to FPD-Link III bridge serializer evaluation module DS90UB947-Q1EVM DS90UB947-Q1 Evaluation Module DS90UB948-Q1EVM DS90UB948-Q1EVM FPD-Link III Deserializer Evaluation Module DS90UB949-Q1EVM DS90UB949-Q1 evaluation module DS90UB949A-Q1EVM HDMI to FPD-Link III bridge serializer evaluation module DS90UB953-Q1EVM DS90UB953-Q1 2MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & RADAR evaluation module DS90UB953A-Q1EVM FPD-Link III 4.16-Gbps serializer with CSI-2 interface for 2.3MP/60fps cameras and other sensors DS90UB954-Q1EVM FPD-link III camera deserializer evaluation module DS90UB960-Q1EVM Quad FPD-Link III Deserializer Hub With Dual MIPI CSI-2 Ports Evaluation Module DS90UB964-Q1EVM FPD-Link III Camera Hub Deserializer Evaluation Module DS90UB964-Q1EVMTDA FPD-Link III Camera Hub Deserializer Evaluation Module With TDA3x Support DS90UH925QSEVB DS90UH925QSEVB Evaluation Board DS90UH926QSEVB DS90UH926QSEVB Evaluation Module DS90UH927QEVM DS90UH927Q-Q1 5MHz-85MHz FPD-Link III Serializer Evaluation Module DS90UH928QEVM DS90UH928QEVM FPD-Link III Deserializer Evaluation Module DS90UH929-Q1EVM DS90UH929-Q1 Evaluation Module DS90UH940-Q1EVM FPD-Link III deserializer evaluation module DS90UH941AS-Q1EVM DSI to FPD-Link III bridge serializer evaluation module DS90UH947-Q1EVM DS90UH947-Q1 Evaluation Module DS90UH948-Q1EVM DS90UH948-Q1EVM FPD-Link III Deserializer Evaluation Module DS90UH949-Q1EVM DS90UH949-Q1 Evaluation Module DS90UH949A-Q1EVM DS90UH949A-Q1 Evaluation Module SD307EVK Single/dual 3-Gbps HD/SD SDI cable driver with cable detect evaluation board SD384EVK SD384EVK - Evaluation Board for LMH0384 Cable Equalizer SD394EVK SD394EVK - Evaluation Board for LMH0394 Cable Equalizer
Simulation model

DS90UB635 IBIS Model

SNLM263.ZIP (47 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos