Home Interface High-speed SerDes FPD-Link SerDes

DS90UB913Q-Q1

ACTIVE

10-MHz to 100-MHz 10/12-bit FPD-Link III serializer

DS90UB913Q-Q1

ACTIVE

Product details

Applications Advanced Driver Assistance Systems (ADAS) Input compatibility LVCMOS Function Serializer Output compatibility FPD-Link III LVDS Color depth (bpp) 12 Features Low-EMI Point-to-Point Communication EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Applications Advanced Driver Assistance Systems (ADAS) Input compatibility LVCMOS Function Serializer Output compatibility FPD-Link III LVDS Color depth (bpp) 12 Features Low-EMI Point-to-Point Communication EMI reduction LVDS Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
WQFN (RTV) 32 25 mm² 5 x 5
  • 10-MHz to 100-MHz Input Pixel Clock Support
  • Single Differential Pair Interconnect
  • Programmable Data Payload:
    • 10-bit Payload up to 100 MHz
    • 12-bit Payload up to 75 MHz
  • Continuous Low Latency Bidirectional Control
    Interface Channel With I2C Support at 400 kHz
  • 2:1 Multiplexer to Choose Between Two Input
    Imagers
  • Embedded Clock With DC-Balanced Coding to
    Support AC-Coupled Interconnects
  • Capable of Driving up to 25 Meters Shielded
    Twisted-Pair
  • Receive Equalizer Automatically Adapts for
    Changes in Cable Loss
  • Four Dedicated General-Purpose Input/Output
    Pins (GPIO) Available on Both Serializer and
    Deserializer
  • LOCK Output Reporting Pin and AT-SPEED BIST
    Diagnosis Feature to Validate Link Integrity
  • 1.8-V, 2.8-V or 3.3-V Compatible Parallel Inputs
    on Serializer
  • Single Power Supply at 1.8 V
  • ISO 10605 and IEC 61000-4-2 ESD Compliant
  • Automotive-Grade Product: AEC-Q100 Grade 2
    Qualified
  • Temperature Range −40°C to +105°C
  • Small Serializer Footprint (5 mm × 5 mm)
  • EMI/EMC Mitigation on Deserializer
    • Programmable Spread Spectrum (SSCG)
      Outputs
    • Receiver Staggered Outputs
  • 10-MHz to 100-MHz Input Pixel Clock Support
  • Single Differential Pair Interconnect
  • Programmable Data Payload:
    • 10-bit Payload up to 100 MHz
    • 12-bit Payload up to 75 MHz
  • Continuous Low Latency Bidirectional Control
    Interface Channel With I2C Support at 400 kHz
  • 2:1 Multiplexer to Choose Between Two Input
    Imagers
  • Embedded Clock With DC-Balanced Coding to
    Support AC-Coupled Interconnects
  • Capable of Driving up to 25 Meters Shielded
    Twisted-Pair
  • Receive Equalizer Automatically Adapts for
    Changes in Cable Loss
  • Four Dedicated General-Purpose Input/Output
    Pins (GPIO) Available on Both Serializer and
    Deserializer
  • LOCK Output Reporting Pin and AT-SPEED BIST
    Diagnosis Feature to Validate Link Integrity
  • 1.8-V, 2.8-V or 3.3-V Compatible Parallel Inputs
    on Serializer
  • Single Power Supply at 1.8 V
  • ISO 10605 and IEC 61000-4-2 ESD Compliant
  • Automotive-Grade Product: AEC-Q100 Grade 2
    Qualified
  • Temperature Range −40°C to +105°C
  • Small Serializer Footprint (5 mm × 5 mm)
  • EMI/EMC Mitigation on Deserializer
    • Programmable Spread Spectrum (SSCG)
      Outputs
    • Receiver Staggered Outputs

The DS90UB91xQ-Q1 chipset offers an FPD-Link III interface with a high-speed forward channel and a bidirectional control channel for data transmission over a single differential pair. The DS90UB91xQ-Q1 chipsets incorporate differential signaling on both the high-speed forward channel and bidirectional control channel data paths. The serializer and deserializer pair is targeted for connections between imagers and video processors in an electronic control unit (ECU). This chipset is ideally suited for driving video data that requires up to 12-bit pixel depth plus two synchronization signals along with bidirectional control channel bus.

There is a multiplexer at the deserializer to choose between two input imagers. The deserializer can have only one active input imager. The primary video transport converts 10- and 12-bit data over a single high-speed serial stream, along with a separate low latency bidirectional control channel transport that accepts control information from an I2C port and is independent of video blanking period.

Using TI’s embedded-clock technology allows transparent full-duplex communication over a single differential pair, carrying asymmetrical bidirectional control channel information in both directions. This single serial stream simplifies transferring a wide data bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. This significantly saves system cost by narrowing paths, which reduces PCB layers, cable width, connector size and pins. In addition, the deserializer inputs provide adaptive equalization to compensate for loss from the media over longer distances. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. The Serializer is offered in a 32-pin WQFN package and the deserializer is offered in a 48-pin WQFN package.

The DS90UB91xQ-Q1 chipset offers an FPD-Link III interface with a high-speed forward channel and a bidirectional control channel for data transmission over a single differential pair. The DS90UB91xQ-Q1 chipsets incorporate differential signaling on both the high-speed forward channel and bidirectional control channel data paths. The serializer and deserializer pair is targeted for connections between imagers and video processors in an electronic control unit (ECU). This chipset is ideally suited for driving video data that requires up to 12-bit pixel depth plus two synchronization signals along with bidirectional control channel bus.

There is a multiplexer at the deserializer to choose between two input imagers. The deserializer can have only one active input imager. The primary video transport converts 10- and 12-bit data over a single high-speed serial stream, along with a separate low latency bidirectional control channel transport that accepts control information from an I2C port and is independent of video blanking period.

Using TI’s embedded-clock technology allows transparent full-duplex communication over a single differential pair, carrying asymmetrical bidirectional control channel information in both directions. This single serial stream simplifies transferring a wide data bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. This significantly saves system cost by narrowing paths, which reduces PCB layers, cable width, connector size and pins. In addition, the deserializer inputs provide adaptive equalization to compensate for loss from the media over longer distances. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. The Serializer is offered in a 32-pin WQFN package and the deserializer is offered in a 48-pin WQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet DS90UB91xQ-Q1 10- to 100-MHz, 10- and 12-Bit DC-Balanced FPD-Link III Serializer and Deserializer With Bidirectional Control Channel datasheet (Rev. D) PDF | HTML 31 Jul 2015
Application note I2C Communication over DS90UB913/4 FPD Link-III with BCC 22 Apr 2013
User guide DS90UB913Q Serializer and DS90UB914Q Deserializer Evaluation Kit 08 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

ALP Analog LaunchPad Framework Utility

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
Supported products & hardware

Supported products & hardware

Support software

ALP-PROFILE-UPDATE Analog LaunchPad Profile Update Software

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
Supported products & hardware

Supported products & hardware

Simulation model

DS90UB913Q IBIS Model

SNLM122.ZIP (93 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTV) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos