Device temperature grade
2: –40°C to +105°C ambient operating temperature range
ISO
10605 and IEC 61000-4-2 ESD compliant
Power-over-Coax (PoC) compatible transceiver
4.16-Gbps grade
serializer supports high-speed sensors including full HD
1080p 2.3MP 60-fps and 4MP 30-fps imagers
D-PHY v1.2 and CSI-2 v1.3
compliant system interface
Up to 4 data lanes at 600
Mbps - 832 Mbps/lane
Supports up to four
virtual channels
Precision multi-camera clocking
and synchronization
Flexible programmable output clock generator
Advanced data protection and
diagnostics including CRC data protection, sensor data integrity check, I2C
write protection, voltage and temperature measurement, programmable alarm, BIST, pattern generation, and line
fault detection
Supports single-ended coaxial or
Shielded Twist-Pair (STP) cable
Ultra-low latency bidirectional I2C and GPIO control channel enables ISP
control from ECU
Single 1.8 V power supply
Low (0.28 W
typical) power consumption
Ultra-low latency bidirectional
I2C and GPIO control channel enables ISP control from ECU
Unique DIE-ID for counterfeit protection
Compatible with the DS90UB638-Q1 deserializer and the DS90UB662-Q1 Hub
Small 5-mm × 5-mm VQFN package and PoC solution
size for compact camera module designs