SNLS420D July 2012 – July 2015 DS90UB913Q-Q1 , DS90UB914Q-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage – VDDn (1.8 V) | −0.3 | 2.5 | V | |
Supply voltage – VDDIO | −0.3 | 4.0 | V | |
LVCMOS input voltage | −0.3 | VDDIO + 0.3 | V | |
CML driver I/O voltage (VDD) | −0.3 | VDD + 0.3 | V | |
CML receiver I/O voltage (VDD) | −0.3 | VDD + 0.3 | V | |
Junction temperature | 150 | °C | ||
Maximum package power dissipation capacity package | 1/θJA above +25° | °C/W | ||
Air discharge (DOUT+, DOUT–, RIN+, RIN–) | −25 | 25 | kV | |
Contact discharge (DOUT+, DOUT–, RIN+, RIN–) | −7 | 7 | kV | |
Storage temperature Tstg | −65 | 150 | °C |
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±8000 | V | ||
Charged-device model (CDM), per AEC Q100-011 | ±1000 | |||||
Machine model (MM) | ±250 | |||||
IEC 61000-4-2(2) | Air Discharge (DOUT+, DOUT-, RIN+, RIN-) | ≥±25 000 | ||||
Contact Discharge (DOUT+, DOUT-, RIN+, RIN-) | ≥±7000 | |||||
ISO10605(3)(4) | Air Discharge | ≥±15 000 | ||||
Contact Discharge | ≥±8000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage (VDDn) | 1.71 | 1.8 | 1.89 | V | |
LVCMOS supply voltage (VDDIO) OR | 1.71 | 1.8 | 1.89 | V | |
LVCMOS supply voltage (VDDIO) OR | 3.0 | 3.3 | 3.6 | ||
LVCMOS supply voltage (VDDIO) only serializer | 2.52 | 2.8 | 3.08 | ||
Supply noise(1) | VDDn (1.8 V) | 25 | mVp-p | ||
VDDIO (1.8 V) | 25 | ||||
VDDIO (3.3 V) | 50 | ||||
Operating free-air temperature (TA) | –40 | 25 | 105 | °C | |
PCLK clock frequency | 10 | 100 | MHz |
THERMAL METRIC(1) | DS90UB913Q-Q1 | DS90UB914Q-Q1 | UNIT | |
---|---|---|---|---|
RTV (WQFN) | RHS (WQFN) | |||
32 PINS | 48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 38.4 | 26.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 6.9 | 4.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
LVCMOS DC SPECIFICATIONS 3.3V I/O (SERIALIZER INPUTS, DESERIALIZER OUTPUTS, GPI, GPO, CONTROL INPUTS AND OUTPUTS) | |||||||
VIH | High level input voltage | VIN = 3 V to 3.6 V | 2 | VIN | V | ||
VIL | Low level input voltage | VIN = 3 V to 3.6 V | GND | 0.8 | V | ||
IIN | Input current | VIN = 0 V or 3.6 V, VIN = 3 V to 3.6 V | −20 | ±1 | 20 | µA | |
VOH | High level output voltage | VDDIO = 3 V to 3.6 V, IOH = −4 mA | 2.4 | VDDIO | V | ||
VOL | Low level output voltage | VDDIO = 3 V to 3.6 V, IOL = +4 mA | GND | 0.4 | V | ||
IOS | Output short circuit current | VOUT = 0 V | Serializer GPO outputs |
–15 | mA | ||
Deserializer LVCMOS outputs | –35 | ||||||
IOZ | TRI-STATE output current | PDB = 0 V, VOUT = 0 V or VDD |
LVCMOS outputs | –20 | 20 | µA | |
LVCMOS DC SPECIFICATIONS 1.8V I/O (SERIALIZER INPUTS, DESERIALIZER OUTPUTS, GPI, GPO, CONTROL INPUTS AND OUTPUTS) | |||||||
VIH | High level input voltage | VIN = 1.71 V to 1.89 V | 0.65 VIN | VIN | V | ||
VIL | Low level input voltage | VIN = 1.71 V to 1.89 V | GND | 0.35 VIN | |||
IIN | Input current | VIN = 0 V or 1.89 V, VIN = 1.71 V to 1.89 V | –20 | ±1 | 20 | µA | |
VOH | High level output voltage | VDDIO = 1.71 V to 1.89 V, IOH = −4 mA | VDDIO – 0.45 | VDDIO | V | ||
VOL | Low level output voltage | VDDIO = 1.71 V to 1.89 V IOL = 4 mA |
Deserializer LVCMOS outputs | GND | 0.45 | V | |
IOS | Output short circuit current | VOUT = 0 V | Serializer GPO outputs |
–11 | mA | ||
Deserializer LVCMOS outputs | –17 | ||||||
IOZ | TRI-STATE output current | PDB = 0 V, VOUT = 0 V or VDD |
LVCMOS outputs | –20 | 20 | µA | |
LVCMOS DC SPECIFICATIONS 2.8-V I/O (SERIALIZER INPUTS, GPI, GPO, CONTROL INPUTS AND OUTPUTS) | |||||||
VIH | High level input voltage | VIN = 2.52 V to 3.08 V | 0.7 VIN | VIN | V | ||
VIL | Low level input voltage | VIN = 2.52 V to 3.08 V | GND | 0.3 VIN | |||
IIN | Input current | VIN = 0 V or 3.08 V, VIN = 2.52 V to 3.08 V | −20 | ±1 | 20 | µA | |
VOH | High level output voltage | VDDIO = 2.52 V to 3.08 V, IOH = −4 mA | VDDIO – 0.4 | VDDIO | V | ||
VOL | Low level output voltage | VDDIO =2.52 V to 3.08 V IOL = 4 mA |
Deserializer LVCMOS outputs | GND | 0.4 | V | |
IOS | Output short circuit current | VOUT = 0 V | Serializer GPO outputs |
−11 | mA | ||
Deserializer LVCMOS outputs | −20 | ||||||
IOZ | TRI-STATE output current | PDB = 0 V, VOUT = 0 V or VDD |
LVCMOS outputs | −20 | 20 | µA | |
CML DRIVER DC SPECIFICATIONS (DOUT+, DOUT–) | |||||||
|VOD| | Output differential voltage | RL = 100 Ω (see Figure 9) | 268 | 340 | 412 | mV | |
ΔVOD | Output differential voltage unbalance | RL = 100 Ω | 1 | 50 | mV | ||
VOS | Output differential offset voltage |
RL = 100 Ω (see Figure 9) | VDD – VOD/2 | V | |||
ΔVOS | Offset voltage unbalance | RL = 100 Ω | 1 | 50 | mV | ||
IOS | Output short circuit current |
DOUT± = 0 V | –26 | mA | |||
RT | Differential internal termination resistance | Differential across DOUT+ and DOUT– | 80 | 100 | 120 | Ω | |
CML RECEIVER DC SPECIFICATIONS (RIN0+, RIN0–, RIN1+, RIN1– ) | |||||||
IIN | Input current | VIN = VDD or 0 V, VDD = 1.89 V | −20 | 1 | 20 | µA | |
RT | Differential internal termination resistance | Differential across RIN+ and RIN- | 80 | 100 | 120 | Ω | |
CML RECEIVER AC SPECIFICATIONS (RIN0+, RIN0–, RIN1+, RIN1– ) | |||||||
|Vswing| | Minimum allowable swing for 1010 pattern(4) | Line rate = 1.4 Gbps (see Figure 11) | 135 | mV | |||
CML MONITOR OUTPUT DRIVER SPECIFICATIONS (CMLOUTP, CMLOUTN) | |||||||
Ew | Differential output eye opening |
RL = 100 Ω Jitter frequency > f / 40 (see Figure 20) |
0.45 | UI | |||
EH | Differential output eye height |
200 | mV | ||||
SERIALIZER AND DESERIALIZER SUPPLY CURRENT *DIGITAL, PLL, AND ANALOG VDD | |||||||
IDDT | Serializer (TX) VDDn supply current (includes load current) |
RL = 100 Ω WORST CASE pattern (see Figure 6) |
VDDn = 1.89 V VDDIO = 3.6 V f = 100 MHz, 10-bit mode default registers |
61 | 80 | mA | |
VDDn = 1.89 V VDDIO = 3.6 V f = 75 MHz, 12-bit high-frequency mode default registers |
61 | 80 | mA | ||||
VDDn = 1.89 V VDDIO = 3.6 V f = 50 MHz, 12-bit low-frequency mode default registers |
61 | 80 | |||||
RL = 100 Ω RANDOM PRBS-7 pattern |
VDDn = 1.89 V VDDIO = 3.6 V f = 100 MHz, 10-bit mode default registers |
54 | mA | ||||
VDDn = 1.89 V VDDIO = 3.6 V f = 75 MHz, 12-bit high-frequency mode default registers |
54 | ||||||
VDD = 1.89 V VDDIO = 3.6 V f = 50 MHz, 12-bit low-frequency mode default registers |
54 | ||||||
IDDIOT | Serializer (TX) VDDIO supply current (includes load current) |
RL = 100 Ω WORST CASE pattern (see Figure 6) |
VDDIO = 1.89 V f = 75 MHz, 12-bit high-freq mode default registers |
1.5 | 3 | mA | |
VDDIO = 3.6 V f = 75 MHz, 12-bit high-frequency mode default registers |
5 | 8 | |||||
IDDTZ | Serializer (TX) supply current power-down | PDB = 0 V; all other LVCMOS inputs = 0 V | VDDIO = 1.89 V Default registers |
300 | 900 | µA | |
VDDIO = 3.6 V Default registers |
300 | 900 | µA | ||||
IDDIOTZ | Serializer (TX) VDDIO supply current power-down | PDB = 0 V; All other LVCMOS Inputs = 0 V | VDDIO = 1.89 V Default registers |
15 | 100 | µA | |
VDDIO = 3.6 V Default registers |
15 | 100 | µA | ||||
IDDIOR | Deserializer (RX) total supply current (includes load current) | VDDIO = 1.89 V CL = 8 pF WORST CASE pattern |
f = 100 MHz, 10-bit mode | 22 | 42 | mA | |
f = 75 MHz, 12-bit high-freq mode | 19 | 39 | |||||
f = 50 MHz, 12-bit low-freq mode | 21 | 32 | |||||
VDDIO = 1.89 V CL=8pF Random pattern |
f = 100 MHz, 10–bit mode | 15 | mA | ||||
f = 75 MHz, 12-bit high-freq mode | 12 | ||||||
f = 50 MHz, 12-bit low-freq mode | 14 | ||||||
VDDIO = 3.6 V CL = 8 pF WORST CASE pattern |
f = 100 MHz, 10-bit mode | 42 | 55 | mA | |||
f = 75 MHz, 12-bit high-freq mode | 37 | 50 | |||||
f = 50 MHz, 12-bit low-freq mode | 25 | 38 | |||||
VDDIO = 3.6 V CL = 8 pF Random pattern |
f = 100 MHz, 10-bit mode | 35 | mA | ||||
f = 75 MHz, 12-bit high-freq mode | 30 | ||||||
f = 50 MHz, 12-bit low-freq mode | 18 | ||||||
VDDIO = 1.89 V CL = 4 pF WORST CASE pattern |
f = 100 MHz, 10-bit mode | 15 | mA | ||||
f = 75 MHz, 12-bit high-freq mode | 11 | ||||||
f = 50 MHz, 12-bit low-freq mode | 16 | ||||||
VDDIO = 1.89 V CL = 4 pF Random pattern |
f = 100 MHz, 10-bit mode | 8 | mA | ||||
f = 75 MHz, 12-bit high-freq mode | 4 | ||||||
f = 50 MHz, 12-bit low-freq mode | 9 | ||||||
VDDIO = 3.6 V CL = 4 pF WORST CASE pattern |
f = 100 MHz, 10-bit mode | 36 | mA | ||||
f = 75 MHz, 12-bit high-freq mode | 29 | ||||||
f = 50 MHz, 12-bit low-freq mode | 20 | ||||||
VDDIO = 3.6 V CL = 4 pF Random pattern |
f = 100 MHz, 10-bit mode | 29 | mA | ||||
f = 75 MHz, 12-bit high-freq mode | 22 | ||||||
f = 50 MHz, 12-bit low-freq mode | 13 | ||||||
IDDR | Deserializer (RX) VDDn supply current (includes load current) | VDDn = 1.89 V CL = 4 pF WORST CASE pattern |
f = 100 MHz, 10-bit mode |
64 | 110 | mA | |
f = 75 MHz, 12-bit high-frequency mode |
67 | 114 | |||||
f = 50 MHz, 12-bit low-frequency mode |
63 | 96 | |||||
VDDn = 1.89 V CL = 4 pF Random pattern |
f = 100 MHz, 10-bit mode |
57 | |||||
f = 75 MHz, 12–bit high-frequency mode |
60 | ||||||
f = 50 MHz, 12-bit low-frequency mode |
56 | ||||||
IDDRZ | Deserializer (RX) supply current power-down | PBB = 0 V, all other LVCMOS Inputs=0 V | VDDIO = 1.89 V Default registers |
42 | 400 | µA | |
PBB = 0 V, all other LVCMOS Inputs=0 V | VDDIO = 3.6 V Default registers |
42 | 400 | ||||
IDDIORZ | Deserializer (RX) VDD supply current power-down |
PDB = 0 V, all other LVCMOS Inputs = 0 V | VDDIO = 1.89 V | 8 | 40 | µA | |
VDDIO = 3.6 V | 360 | 800 |
TEST CONDITIONS | PIN/FREQ | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tTCP | Transmit clock period | 10-bit mode | 10 | T | 50 | ns | |
12-bit high-frequency mode | 13.33 | T | 66.66 | ||||
12-bit low-frequency mode | 20 | T | 100 | ||||
tTCIH | Transmit clock input high time |
0.4T | 0.5T | 0.6T | ns | ||
tTCIL | Transmit clock input low time |
0.4T | 0.5T | 0.6T | ns | ||
tCLKT | PCLK input transition time (Figure 12) | 20 MHz–100 MHz, 10-bit mode |
0.5T | 2.5T | 0.3T | ns | |
15 MHz to 75 MHz, 12-bit high-frequency mode | 0.5T | 2.5T | 0.3T | ||||
10 MHz to 50 MHz, 12-bit low-frequency mode | 0.5T | 2.5T | 0.3T | ||||
tJIT0 | PCLK input jitter (PCLK from imager mode) |
Refer to jitter freq > f / 40 | f = 10 to 100 MHz | 0.1T | ns | ||
tJIT1 | PCLK input jitter (external oscillator mode) | Refer to jitter freq > f / 40 | f = 10 to 100 MHz | 1T | ns | ||
tJIT2 | External oscillator jitter | 0.1 | UI |
TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
RECOMMENDED INPUT TIMING REQUIREMENTS | ||||||
fSCL | SCL clock frequency | Standard mode | >0 | 100 | kHz | |
Fast mode | >0 | 400 | ||||
tLOW | SCL low period | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | |||||
tHIGH | SCL high period | Standard mode | 4.0 | µs | ||
Fast mode | 0.6 | |||||
tHD:STA | Hold time for a start or a repeated start condition | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
tSU:STA | Setup time for a start or a repeated start condition | Standard mode | 4.7 | µs | ||
Fast mode | 0.6 | |||||
tHD:DAT | Data hold time | Standard mode | 0 | 3.45 | µs | |
Fast mode | 0 | 900 | ||||
tSU:DAT | Data setup time | Standard mode | 250 | ns | ||
Fast mode | 100 | |||||
tSU:STO | Setup time for STOP condition | Standard mode | 4 | µs | ||
Fast mode | 0.6 | |||||
tBUF | Bus free time between stop and start | Standard mode | 4.7 | µs | ||
Fast mode | 1.3 | |||||
tr | SCL and SDA rise time | Standard mode | 1000 | ns | ||
Fast mode | 300 | |||||
tf | SCL and SDA fall time | Standard mode | 300 | ns | ||
Fast mode | 300 |
TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
RECOMMENDED INPUT TIMING REQUIREMENTS | ||||||
VIH | Input high level | SDA and SCL | 0.7 × VDDIO | VDDIO | V | |
VIL | Input low level | SDA and SCL | GND | 0.3 × VDDIO | V | |
VHY | Input hysteresis | >50 | mV | |||
VOL | Output low level | SDA, IOL = 0.5 mA | 0 | 0.4 | V | |
IIN | Input current | SDA or SCL, VIN = VDDOP OR GND | −10 | 10 | µA | |
tR | SDA rise time-READ | SDA, RPU = 10 kΩ, Cb ≤ 400 pF (see Figure 5) | 430 | ns | ||
tF | SDA fall time-READ | 20 | ns | |||
tSU;DAT | See Figure 5 | 560 | ns | |||
tHD;DAT | See Figure 5 | 615 | ns | |||
tSP | 50 | ns | ||||
CIN | SDA or SCL | <5 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tLHT | CML low-to-high transition time | RL = 100 Ω (see Figure 7) | 150 | 330 | ps | |
tHLT | CML high-to-low transition time | RL = 100 Ω (see Figure 7) | 150 | 330 | ps | |
tDIS | Data input setup to PCLK | Serializer data inputs (see Figure 13) | 2 | ns | ||
tDIH | Data input hold from PCLK | 2 | ns | |||
tPLD | Serializer PLL lock time | RL = 100 Ω(1)(2), (see Figure 14) | 1 | 2 | ms | |
tSD | Serializer delay(2) | RT = 100 Ω, 10-bit mode Register 0x03h b[0] (TRFB = 1) (see Figure 15) |
32.5T | 38T | 44T | ns |
RT = 100 Ω, 12-bit mode Register 0x03h b[0] (TRFB = 1) (see Figure 15) |
11.75T | 13T | 15T | |||
tJIND | Serializer output deterministic jitter | Serializer output intrinsic deterministic jitter. Measured (cycle-cycle) with PRBS-7 test pattern(3)(4) | 0.13 | UI | ||
tJINR | Serializer output random jitter |
Serializer output intrinsic random jitter (cycle-cycle). Alternating-1,0 pattern.(3)(4) | 0.04 | UI | ||
tJINT | Peak-to-peak serializer output jitter | Serializer output peak-to-peak jitter includes deterministic jitter, random jitter, and jitter transfer from serializer input. Measured (cycle-cycle) with PRBS-7 test pattern.(3)(4) | 0.396 | UI | ||
λSTXBW | Serializer jitter transfer function –3-dB bandwidth(5) |
PCLK = 100 MHz 10-bit mode. Default registers |
2.2 | MHz | ||
PCLK = 75 MHz 12-bit high-frequency mode. Default registers |
2.2 | |||||
PCLK = 50 MHz 12-bit low-frequency mode. Default registers |
2.2 | |||||
δSTX | Serializer jitter transfer function (peaking)(5) |
PCLK = 100 MHz 10-bit mode. Default Registers |
1.06 | dB | ||
PCLK = 75 MHz 12-bit high-frequency mode. Default registers |
1.09 | |||||
PCLK = 50 MHz 12-bit low-frequency mode. Default registers |
1.16 | |||||
δSTXf | Serializer jitter transfer function (peaking frequency)(5) |
PCLK = 100 MHz 10-bit mode. Default registers |
400 | kHz | ||
PCLK = 75 MHz 12-bit high-frequency mode. Default registers |
500 | |||||
PCLK = 50 MHz 12-bit low-frequency mode. Default registers |
600 |
PARAMETER | TEST CONDITIONS | PIN/FREQ | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tRCP | Receiver output clock period |
10-bit mode | PCLK (see Figure 19) | 10 | 50 | ns | |
12-bit high-frequency mode | 13.33 | 66.66 | |||||
12-bit low-frequency mode | 10 | 100 | |||||
tPDC | PCLK duty cycle | 10-bit mode | PCLK | 45% | 50% | 55% | |
12-bit high-frequency mode | 40% | 50% | 60% | ||||
12-bit low-frequency mode | 40% | 50% | 60% | ||||
tCLH | LVCMOS low-to-high transition time | VDDIO: 1.71 V to 1.89 V or 3.0 V to 3.6 V, CL = 8 pF (lumped load) Default registers (see Figure 17)(1) |
PCLK | 1.3 | 2 | 2.8 | ns |
tCHL | LVCMOS high-to-low transition time | 1.3 | 2 | 2.8 | ns | ||
tCLH | LVCMOS low-to-high transition time | VDDIO: 1.71 V to 1.89 V or 3.0 V to 3.6 V, CL = 8 pF (lumped load) Default registers (see Figure 17)(1) |
ROUT[11:0], HS, VS | 1 | 2.5 | 4 | ns |
tCHL | LVCMOS high-to-low transition time | 1 | 2.5 | 4 | ns | ||
tROS | ROUT setup data to PCLK |
VDDIO: 1.71 V to 1.89 V or 3.0 V to 3.6 V, CL = 8 pF (lumped load) Default registers (see Figure 19) |
ROUT[11:0], HS, VS | 0.38T | 0.5T | ns | |
tROH | ROUT hold data to PCLK | 0.38T | 0.5T | ns | |||
tDD | Deserializer delay | Default registers Register 0x03h b[0] (RRFB = 1) (see Figure 18)(1) |
10-bit mode | 154T | 158T | ns | |
12-bit low-frequency mode | 109T | 112T | |||||
12-bit high-frequency mode | 73T | 75T | |||||
tDDLT | Deserializer data lock time | With Adaptive Equalization (see Figure 16) | 10-bit mode | 15 | 22 | ms | |
12-bit low-frequency mode | 15 | 22 | |||||
12-bit high-frequency mode | 15 | 22 | |||||
tRCJ | Receiver clock jitter | PCLK SSCG[3:0] = OFF(1) |
10-bit mode PCLK = 100 MHz |
20 | 30 | ps | |
12-bit low-frequency mode PCLK = 50 MHz |
22 | 35 | |||||
12-bit high-frequency mode PCLK = 75 MHz |
45 | 90 | |||||
tDPJ | Deserializer period jitter | PCLK SSCG[3:0] = OFF(1)(2) |
10-bit mode PCLK = 100 MHz |
170 | 815 | ps | |
12-bit low-frequency mode PCLK= 50 MHz |
180 | 330 | |||||
12-bit high-frequency mode PCLK= 75 MHz |
300 | 515 | |||||
tDCCJ | Deserializer cycle-to-cycle clock jitter | PCLK SSCG[3:0] = OFF(1)(3) |
10-bit mode PCLK = 100 MHz |
440 | 1760 | ps | |
12-bit low-frequency mode PCLK = 50 MHz |
460 | 730 | |||||
12-bit high-frequency mode PCLK = 75 MHz |
565 | 985 | |||||
fdev | Spread spectrum clocking deviation frequency | LVCMOS output bus SSC[3:0] = ON (see Figure 24)(1) |
10 MHz–100 MHz | ±0.5 to ±1.5% | |||
fmod | Spread spectrum clocking modulation frequency | 10 MHz–100 MHz | 5 to 50 | kHz |