SLVSEB4A February 2018 – March 2018 ESD224
PRODUCTION DATA.
In this design example, two ESD224 devices, one TPD4E05U06 and one TPD1E05U06 device are used to protect an HDMI 2.0 interface. For HDMI 2.0 application design parameters listed in Table 1 are known.
DESIGN PARAMETER | VALUE |
---|---|
Signal range on high speed differential data lines | 0 to 3.6 V |
Operating frequency of high speed data lines | 3 GHz (First Harmonic) |
Signal range on control lines (CEC, UTILITY, DDC_CLK and DDC_DAT) | 0 to 5 V |