Product details

Package name DFN2510 Peak pulse power (8/20 μs) (max) (W) 17 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 4 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2 Clamping voltage (V) 14 Dynamic resistance (typ) 0.5 Interface type HDMI 2.0, USB 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN2510 Peak pulse power (8/20 μs) (max) (W) 17 Vrwm (V) 3.6 Bi-/uni-directional Bi-directional Number of channels 4 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 12000 IEC 61000-4-5 (A) 2 Clamping voltage (V) 14 Dynamic resistance (typ) 0.5 Interface type HDMI 2.0, USB 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
USON (DQA) 10 2.5 mm² 2.5 x 1
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2 A (8/20 µs)
  • IO Capacitance:
    • 0.5 pF (Typical)
  • HDMI 2.0 Compliant
  • Ultra-Low Leakage Current: 0.1 nA (Typical)
  • Ultra-Low ESD Clamping Voltage: 8 V at 16-A TLP (System Side)
  • Supports High Speed Interfaces up to 6 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard DQA Package
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±12-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2 A (8/20 µs)
  • IO Capacitance:
    • 0.5 pF (Typical)
  • HDMI 2.0 Compliant
  • Ultra-Low Leakage Current: 0.1 nA (Typical)
  • Ultra-Low ESD Clamping Voltage: 8 V at 16-A TLP (System Side)
  • Supports High Speed Interfaces up to 6 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard DQA Package

The ESD224 is a bidirectional TVS ESD protection diode array for high speed applications such as USB 3.0 and HDMI 2.0. The ESD224 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). The ESD224 employs on-chip differentially matched series elements to enhance down-stream ESD clamping performance while maintaining the signal compliance for high speed interfaces. The ultra-low clamping performance and high differential bandwidth provided by the ESD224 on-chip ESD protection network enables the device to be HDMI 2.0 compliant while providing robust protection to downstream HDMI devices.

The ESD224 is offered in the industry standard USON-10 (DQA) package. The package features 0.5-mm pin pitch easing implementation and reducing design time.

The ESD224 is a bidirectional TVS ESD protection diode array for high speed applications such as USB 3.0 and HDMI 2.0. The ESD224 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4). The ESD224 employs on-chip differentially matched series elements to enhance down-stream ESD clamping performance while maintaining the signal compliance for high speed interfaces. The ultra-low clamping performance and high differential bandwidth provided by the ESD224 on-chip ESD protection network enables the device to be HDMI 2.0 compliant while providing robust protection to downstream HDMI devices.

The ESD224 is offered in the industry standard USON-10 (DQA) package. The package features 0.5-mm pin pitch easing implementation and reducing design time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet ESD224 Low Clamping 4-Channel ESD Protection Device for HDMI Interface datasheet (Rev. A) PDF | HTML 29 Mar 2018
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for HDMI Applications (Rev. A) PDF | HTML 01 Nov 2023
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD224 HDMI 2.0 Compliance and Protection 30 Nov 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

ESD224 IBIS Model

SLVMCI5.ZIP (2 KB) - IBIS Model
Simulation model

ESD224 S-Parameter Model

SLVMCK1.ZIP (156 KB) - S-Parameter Model
Reference designs

TIDA-050001 — HDMI 2.0 ESD Protection Reference Design

This reference design is to show two distinct ways to protect the TMDS lines of a HDMI 2.0 drivers and retimers from electrostatic discharge (ESD). The HDMI standard is used in many applications from set-topboxes to notebooks to TV's. Since these ports are almost always external they are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
USON (DQA) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos