SLVSEB4A February 2018 – March 2018 ESD224
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 3 | Ground | Ground. Connect to ground. These pins are shorted internally. |
GND | 8 | ||
IO1_C | 1 | Connector Side I/O | ESD protected channel to be connected to the connector |
IO2_C | 2 | ||
IO3_C | 4 | ||
IO4_C | 5 | ||
IO4_S | 6 | System Side I/O Pin corresponding to IO4_C | To be connected to the system side |
IO3_S | 7 | System Side I/O Pin corresponding to IO3_C | |
IO2_S | 9 | System Side I/O Pin corresponding to IO2_C | |
IO1_S | 10 | System Side I/O Pin corresponding to IO1_C |