SLVSH16A February 2024 – March 2024 ESD2CAN36-Q1 , ESD2CANFD36-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | DEVICE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | –36 | 36 | V | |||
VBRF | Breakdown voltage(2) | IIO = 10mA, IO to GND | 37.8 | 40 | 44.2 | V | |
VBRR | IIO = –10mA, IO to GND | –37.8 | -40 | –44.2 | V | ||
VCLAMP | Clamping voltage(3) | IPP = 1A, tp = 8/20µs, IO to GND | ESD2CAN36-Q1 | 43 | V | ||
VCLAMP | IPP = 4.3A, tp = 8/20µs, IO to GND | ESD2CAN36-Q1 | 61 | V | |||
VCLAMP | IPP = 1A, tp = 8/20µs, IO to GND | ESD2CANFD36-Q1 | 47 | V | |||
VCLAMP | IPP = 3.1A, tp = 8/20µs, IO to GND | ESD2CANFD36-Q1 | 61 | V | |||
VCLAMP | Clamping voltage(4) | IPP = 16 A, TLP, IO to GND or GND to IO | ESD2CAN36-Q1 | 63 | V | ||
VCLAMP | ESD2CANFD36-Q1 | 64 | V | ||||
ILEAK | Leakage current | VIO = ±24 V, IO to GND | -50 | 5 | 50 | nA | |
RDYN | Dynamic resistance(4) | IO to GND and GND to IO | ESD2CAN36-Q1 | 0.49 | Ω | ||
ESD2CANFD36-Q1 | 0.49 | Ω | |||||
CL | Line capacitance(5) | VIO = 0 V, f = 1MHz, Vpp = 30mV | ESD2CAN36-Q1 | 2.8 | 3.5 | pF | |
ESD2CANFD36-Q1 | 2.6 | 2.9 |