ESD2CANFD36-Q1

ACTIVE

Product details

Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 170 Vrwm (V) 36 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 2.8 IEC 61000-4-2 contact (±V) 18000 IEC 61000-4-5 (A) 3 Features ESD Protection Clamping voltage (V) 64 Dynamic resistance (typ) 0.5 Interface type CAN, CAN-FD Breakdown voltage (min) (V) 40 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 170 Vrwm (V) 36 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 2.8 IEC 61000-4-2 contact (±V) 18000 IEC 61000-4-5 (A) 3 Features ESD Protection Clamping voltage (V) 64 Dynamic resistance (typ) 0.5 Interface type CAN, CAN-FD Breakdown voltage (min) (V) 40 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • 36V working voltage
  • IEC 61000-4-2 ESD protection:
    • ±25kV contact and ±25kV air-gap discharge (ESD2CAN36-Q1)
    • ±18kV contact and ±18kV air-gap discharge (ESD2CANFD36-Q1)
  • ISO 10605 (330pF, 330 Ω) ESD protection:
    • ±25kV contact and ±25kV air-gap discharge (ESD2CAN36-Q1)
    • ±18kV contact and ±18kV air-gap discharge (ESD2CANFD36-Q1)
  • IEC 61000-4-5 surge protection (8/20µs):
    • 4.3A (ESD2CAN36-Q1)
    • 3.1A (ESD2CANFD36-Q1)
  • Bidirectional ESD protection
  • I/O capacitance = 2.8pF typical (ESD2CAN36-Q1)
  • I/O capacitance = 2.6pF typical(ESD2CANFD36-Q1)
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • SOT-23 (DBZ) small, standard footprint
  • Leaded packages to allow for automatic optical inspection (AOI)
  • 36V working voltage
  • IEC 61000-4-2 ESD protection:
    • ±25kV contact and ±25kV air-gap discharge (ESD2CAN36-Q1)
    • ±18kV contact and ±18kV air-gap discharge (ESD2CANFD36-Q1)
  • ISO 10605 (330pF, 330 Ω) ESD protection:
    • ±25kV contact and ±25kV air-gap discharge (ESD2CAN36-Q1)
    • ±18kV contact and ±18kV air-gap discharge (ESD2CANFD36-Q1)
  • IEC 61000-4-5 surge protection (8/20µs):
    • 4.3A (ESD2CAN36-Q1)
    • 3.1A (ESD2CANFD36-Q1)
  • Bidirectional ESD protection
  • I/O capacitance = 2.8pF typical (ESD2CAN36-Q1)
  • I/O capacitance = 2.6pF typical(ESD2CANFD36-Q1)
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • SOT-23 (DBZ) small, standard footprint
  • Leaded packages to allow for automatic optical inspection (AOI)

The ESD2CANxx36-Q1 is a bidirectional ESD protection diode for controller area network (CAN) interface protection. The ESD2CANxx36-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by electrostatic discharge (ESD) and other transients. Additionally, the 2.8pF (typical) or less line capacitance of the ESD2CANxx36-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC applications.

The ESD2CANxx36-Q1 is offered in the 3-pin SOT-23 leaded package for easy flow through routing.

The ESD2CANxx36-Q1 is a bidirectional ESD protection diode for controller area network (CAN) interface protection. The ESD2CANxx36-Q1 is rated to dissipate contact ESD strikes specified in the ISO 10605 automotive standard. The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as automotive systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two automotive CAN bus lines (CANH and CANL) from the damage caused by electrostatic discharge (ESD) and other transients. Additionally, the 2.8pF (typical) or less line capacitance of the ESD2CANxx36-Q1 is an excellent choice for CAN, CAN-FD, and CAN SiC applications.

The ESD2CANxx36-Q1 is offered in the 3-pin SOT-23 leaded package for easy flow through routing.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ESD2CANxx36-Q1 Automotive 2-Channel, 36V ESD Protection Diode for In-Vehicle Networks datasheet (Rev. A) PDF | HTML 14 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos