SLVSH12 November 2022 ESD2CANFD24
PRODUCTION DATA
The ESD2CANFD24 is a dual-channel ESD TVS diode in SOT-23 leaded package which is convenient for automatic optical inspection. This product offers IEC 61000-4-2 ±25-kV air-gap, ±25-kV contact ESD protection, and has a clamp circuit with a back-to-back TVS diode for bidirectional signal support. The 2.5 pF (typical) or less line capacitance of this ESD protection diode is suitable for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 10 Mbps. A typical application for this product is ESD circuit protection for CAN transceivers.