Product details

Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 133 Vrwm (V) 24 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 2.5 IEC 61000-4-2 contact (±V) 25000 IEC 61000-4-5 (A) 3.5 Features ESD Protection Clamping voltage (V) 36 Dynamic resistance (typ) 0.45 Interface type CAN, CAN-FD, GPIO Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -50 to 150
Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 133 Vrwm (V) 24 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 2.5 IEC 61000-4-2 contact (±V) 25000 IEC 61000-4-5 (A) 3.5 Features ESD Protection Clamping voltage (V) 36 Dynamic resistance (typ) 0.45 Interface type CAN, CAN-FD, GPIO Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -50 to 150
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • IEC 61000-4-2 level 4 ESD protection:
    • ±25-kV contact discharge
    • ±25-kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24 V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 2.5 pF (typical)
  • SOT-23 (DBZ) small, standard, common footprint
  • Leaded packages used for automatic optical inspection (AOI)
  • IEC 61000-4-2 level 4 ESD protection:
    • ±25-kV contact discharge
    • ±25-kV air-gap discharge
  • Tested in compliance to IEC 61000-4-5
  • 24 V working voltage
  • Bidirectional ESD protection
  • 2-channel device provides complete ESD protection with single component
  • Low clamping voltage protects downstream components
  • I/O capacitance = 2.5 pF (typical)
  • SOT-23 (DBZ) small, standard, common footprint
  • Leaded packages used for automatic optical inspection (AOI)

The ESD2CANFD24 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. The ESD2CANFD24 is rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 standard (±25-kV Contact, ±25-kV Airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 2.5 pF (typical) or less line capacitance of the ESD2CANFD24 is suitable for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 10 Mbps.

The ESD2CANFD24 is offered in a leaded package for easy flow through routing.

The ESD2CANFD24 is a bidirectional ESD protection diode for Controller Area Network (CAN) interface protection. The ESD2CANFD24 is rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 standard (±25-kV Contact, ±25-kV Airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key as systems require a high level of robustness and reliability for safety applications.

This device features a low IO capacitance per channel and a pin-out to suit two CAN bus lines (CANH and CANL) from the damage caused by ElectroStatic Discharge (ESD) and other transients. Additionally, the 2.5 pF (typical) or less line capacitance of the ESD2CANFD24 is suitable for CAN, CANFD, CAN SiC, and CAN-XL applications that can support data rates up to 10 Mbps.

The ESD2CANFD24 is offered in a leaded package for easy flow through routing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ESD2CANFD24-Q1 ACTIVE Automotive, dual, 2.5pF ±24-V, 25-kV ESD protection diode for in-vehicle networks 24-V ESD protection diode with 8/20-µS surge and 25-KV ESD protection
ESD752 ACTIVE Dual, 3-pF, ±24-V, ±30-kV ESD protection diode with 8/20-µS surge 24-V ESD device for industrial interface 30-KV ESD protection
ESD762 ACTIVE Dual 1.7-pF ±24-V ±20-kV ESD protection diode with 8/20-µS surge 24-V ESD device for industrial interface with lower capacitance and 20-KV ESD protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet ESD2CANFD24 24-V, 2-Channel ESD Protection Diode for In-Vehicle Networks datasheet PDF | HTML 21 Nov 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos