SLVSH12 November 2022 ESD2CANFD24
PRODUCTION DATA
Parameter | DEVICE | MIN | MAX | UNIT | |
---|---|---|---|---|---|
PPP | IEC 61000-4-5 Power (tp – 8/20 µs) at 25°C | ESD2CANFD24 | 133 | W | |
IPP | IEC 61000-4-5 current (tp – 8/20 µs) at 25°C | 3.5 | A | ||
TA | Operating free-air temperature | -55 | 150 | °C | |
TJ | Junction temperature | -55 | 150 | ||
Tstg | Storage temperature | -65 | 155 |