SLVSH12 November 2022 ESD2CANFD24
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | DEVICE | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | ESD2CANFD24 | –24 | 24 | V | ||
VBRF | Breakdown voltage(2) | IIO = 10 mA, IO to GND | ESD2CANFD24 | 25.5 | 35.5 | V | |
VBRR | Breakdown voltage(2) | IIO = –10 mA, IO to GND | ESD2CANFD24 | –35.5 | –25.5 | V | |
VCLAMP | Clamping voltage(3) | IPP = 3.5 A, tp = 8/20 µs, IO to GND | ESD2CANFD24 | 37 | V | ||
VCLAMP | Clamping voltage(4) | IPP = 16 A, TLP, IO to GND or GND to IO | ESD2CANFD24 | 36 | V | ||
ILEAK | Leakage current | VIO = ±24 V, IO to GND | ESD2CANFD24 | -50 | 5 | 50 | nA |
RDYN | Dynamic resistance(4) | IO to GND or GND to IO | ESD2CANFD24 | 0.45 | Ω | ||
CL | Line capacitance(6) | VIO = 0 V, f = 1 MHz, Vpp = 30 mV | ESD2CANFD24 | 2.5 | 4.2 | pF | |
VHold | Holding voltage after snapback | TLP | ESD2CANFD24 | 30 | V |