SLVSE49B July 2017 – August 2024 ESD401
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VRWM | Reverse stand-off voltage | IIO < 10 nA | –5.5 | 5.5 | V | |
VBRF | Breakdown voltage, Pin 1 to Pin 2 (1) | IIO =1 mA, at TA = 25°C | 7.5 | 9.1 | V | |
VBRR | Breakdown voltage, Pin 2 to Pin 1 (1) | IIO =1 mA, at TA = 25°C | 7.5 | 9.1 | V | |
VHOLD | Holding voltage (2) | IIO =1 mA | 8.3 | V | ||
VCLAMP | Clamping voltage | IPP = 1 A, TLP, from Pin 1 to Pin 2 and Pin 2 to Pin 1, TA = 25°C | 11 | V | ||
IPP = 5 A, TLP, from Pin 1 to Pin 2 and Pin 2 to Pin 1, TA = 25°C | 16 | |||||
IPP = 16 A, TLP, from Pin 1 to Pin 2 and Pin 2 to Pin 1, TA = 25°C | 24 | |||||
IPP = 1.8 A, IEC-61000-4-5 (tp - 8/20 µs) from Pin 1 to Pin 2 and Pin 2 to Pin 1, TA = 25°C | 12 | |||||
IPP = 4.5 A, IEC-61000-4-5 (tp - 8/20 µs) from Pin 1 to Pin 2 and Pin 2 to Pin 1, TA = 25°C | 15 | |||||
ILEAK | Leakage current, Pin 1 to Pin2 and PIn2 to Pin 1 | VIO = ±2.5 V | 0.03 | 10 | nA | |
RDYN | Dynamic resistance | Measured between TLP IPP of 10 A and 20 A, Pin 2 to Pin 1 and Pin 1 to Pin2, TA = 25°C | 0.7 | Ω | ||
CL | Line capacitance | VIO = 0 V, f = 1 MHz, Pin 1 to Pin 2 and Pin2 to Pin1, TA = 25°C | 0.77 | 0.95 | pF |