Product details

Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 67 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.77 IEC 61000-4-2 contact (±V) 24000 IEC 61000-4-5 (A) 4.5 Features ESD Protection, High speed Clamping voltage (V) 15 Dynamic resistance (typ) 0.7 Interface type Ethernet, FPD-Link / SerDes, USB 2.0 Breakdown voltage (min) (V) 7.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN1006 Peak pulse power (8/20 μs) (max) (W) 67 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 0.77 IEC 61000-4-2 contact (±V) 24000 IEC 61000-4-5 (A) 4.5 Features ESD Protection, High speed Clamping voltage (V) 15 Dynamic resistance (typ) 0.7 Interface type Ethernet, FPD-Link / SerDes, USB 2.0 Breakdown voltage (min) (V) 7.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • Robust IEC 61000-4-2 level 4 ESD protection:
    • ±24kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 4.5A (8/20µs)
    • Low Vclamp of 12V at 1.8A IPP (8/20µs)
  • IEC 61000-4-4 EFT protection:
    • 80A (5/50ns)
  • Bi-directional ESD diode to protect interfaces up to ± 5.5V
  • IO capacitance: 0.77pF (typical)
  • High DC breakdown voltage: 8.3V (typical)
  • Ultra low leakage current: 30pA (typical)
  • Low dynamic resistance 0.7Ω (typical)
  • Industrial temperature range: –40°C to +125°C
  • Industry standard 0402 package
  • Robust IEC 61000-4-2 level 4 ESD protection:
    • ±24kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 4.5A (8/20µs)
    • Low Vclamp of 12V at 1.8A IPP (8/20µs)
  • IEC 61000-4-4 EFT protection:
    • 80A (5/50ns)
  • Bi-directional ESD diode to protect interfaces up to ± 5.5V
  • IO capacitance: 0.77pF (typical)
  • High DC breakdown voltage: 8.3V (typical)
  • Ultra low leakage current: 30pA (typical)
  • Low dynamic resistance 0.7Ω (typical)
  • Industrial temperature range: –40°C to +125°C
  • Industry standard 0402 package

The ESD401 is a bidirectional TVS ESD protection diode featuring low RDYN and low clamping voltage. The ESD401 is rated to dissipate ESD strikes exceeding the maximum level specified in the IEC 61000-4-2 international standard (Level 4). The low dynamic resistance (0.7Ω) to ensure system level protection against transient events. This device features a 0.77pF IO capacitance making it ideal for protecting interfaces such as USB 2.0. The device can operate with ultra-low leakage up to ±5.5V and survive DC faults up to 8.3V.

The ESD401 is offered in the industry standard 0402 (DPY) package.

The ESD401 is a bidirectional TVS ESD protection diode featuring low RDYN and low clamping voltage. The ESD401 is rated to dissipate ESD strikes exceeding the maximum level specified in the IEC 61000-4-2 international standard (Level 4). The low dynamic resistance (0.7Ω) to ensure system level protection against transient events. This device features a 0.77pF IO capacitance making it ideal for protecting interfaces such as USB 2.0. The device can operate with ultra-low leakage up to ±5.5V and survive DC faults up to 8.3V.

The ESD401 is offered in the industry standard 0402 (DPY) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet ESD401 1-Channel ESD Protection Diode With Robust IEC ESD Performance datasheet (Rev. B) PDF | HTML 23 Aug 2024
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
Application note Does BAV99 Really Protect My System from ESD? 24 May 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

ESD401 IBIS Model

SLVMC63.ZIP (2 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos