Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ESD441 1-Channel ±30 kV
Unidirectional ESD Diode in an 0201 Package
1 Features
- IEC
61000-4-2 level 4 ESD protection
- ±30 kV contact discharge
- ±30 kV air gap discharge
- IEC
61000-4-5 surge protection
- IO
capacitance:
- DC
breakdown voltage: 7 V (typical)
- Ultra low
leakage current: 50 nA (maximum)
- Extremely
low ESD clamping voltage
- 7.6 V at 16 A TLP
- RDYN: 0.1 Ω (I/O to GND)
- Low insertion
loss: 2 GHz (–3 dB bandwidth)
- Supports high
speed interfaces up to 4 Gbps
- Industrial temperature range: –55°C to
+150°C
- Space-saving industry standard 0201 footprint
(0.6 mm × 0.3 mm × 0.3
mm)