Product details

Package name DFN0603 Peak pulse power (8/20 μs) (max) (W) 45 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 1 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 6 Features ESD Protection Clamping voltage (V) 7.6 Dynamic resistance (typ) 0.1 Interface type GPIO, General purpose, HDMI 2.0, USB 2.0, USB Type-C Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN0603 Peak pulse power (8/20 μs) (max) (W) 45 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 1 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 6 Features ESD Protection Clamping voltage (V) 7.6 Dynamic resistance (typ) 0.1 Interface type GPIO, General purpose, HDMI 2.0, USB 2.0, USB Type-C Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -40 to 125
X2SON (DPL) 2 0.18 mm² 0.6 x 0.3
  • IEC 61000-4-2 level 4 ESD protection
    • ±30 kV contact discharge
    • ±30 kV air gap discharge
  • IEC 61000-4-5 surge protection
    • 6.2 A (8/20 µs)
  • IO capacitance:
    • 1 pF (typical)
  • DC breakdown voltage: 7 V (typical)
  • Ultra low leakage current: 50 nA (maximum)
  • Extremely low ESD clamping voltage
    • 7.6 V at 16 A TLP
    • R DYN: 0.1 Ω (I/O to GND)
  • Low insertion loss: 2 GHz (–3 dB bandwidth)
  • Supports high speed interfaces up to 4 Gbps
  • Industrial temperature range: –55°C to +150°C
  • Space-saving industry standard 0201 footprint (0.6 mm × 0.3 mm × 0.3 mm)
  • IEC 61000-4-2 level 4 ESD protection
    • ±30 kV contact discharge
    • ±30 kV air gap discharge
  • IEC 61000-4-5 surge protection
    • 6.2 A (8/20 µs)
  • IO capacitance:
    • 1 pF (typical)
  • DC breakdown voltage: 7 V (typical)
  • Ultra low leakage current: 50 nA (maximum)
  • Extremely low ESD clamping voltage
    • 7.6 V at 16 A TLP
    • R DYN: 0.1 Ω (I/O to GND)
  • Low insertion loss: 2 GHz (–3 dB bandwidth)
  • Supports high speed interfaces up to 4 Gbps
  • Industrial temperature range: –55°C to +150°C
  • Space-saving industry standard 0201 footprint (0.6 mm × 0.3 mm × 0.3 mm)

The ESD441 is a unidirectional ESD protection diode for protecting data lines and other I/O ports. The ESD441 is rated to dissipate ESD strikes up to ±30 kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 1 pF (typical) IO capacitance enabling high-speed interfaces protection for protocols such as USB 2.0. The extremely low dynamic resistance (0.1 Ω) and clamping voltage (7.6 V at 16 TLP) is specified for system level protection against transient events.

The 30 kV ESD rating and 6.2 A surge provides robust transient protection in a tiny package for protecting 5.5 V power rails in portable electronics and other space constrained applications such as wearables.

The ESD441 is offered in the industry standard 0201 (DPL) package.

The ESD441 is a unidirectional ESD protection diode for protecting data lines and other I/O ports. The ESD441 is rated to dissipate ESD strikes up to ±30 kV per the IEC 61000-4-2 international standard (greater than Level 4).

This device features a 1 pF (typical) IO capacitance enabling high-speed interfaces protection for protocols such as USB 2.0. The extremely low dynamic resistance (0.1 Ω) and clamping voltage (7.6 V at 16 TLP) is specified for system level protection against transient events.

The 30 kV ESD rating and 6.2 A surge provides robust transient protection in a tiny package for protecting 5.5 V power rails in portable electronics and other space constrained applications such as wearables.

The ESD441 is offered in the industry standard 0201 (DPL) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
ESD451 ACTIVE 0.5-pF, 5.5-V, 30-KV bidirectional ESD protection device in 0201 package pin-to-pin, same ESD rating, in a bidirectional configuration

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet ESD441 1-Channel ±30 kV Unidirectional ESD Diode in an 0201 Package datasheet (Rev. A) PDF | HTML 12 Jun 2023
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Product overview Isolated USB Repeater (Rev. B) PDF | HTML 22 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Reference designs

TIDA-010271 — Stackable battery management unit reference design for energy storage systems

This is a full cell-temperature sensing and high cell voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (32s) reference design. The design monitors each cell voltage, cell temperature and protects the battery pack to secure safe use. This design uses onboard and (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DPL) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos