Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ESD851 36V Bidirectional ESD Protection Diode in SOD-323
1 Features
- IEC 61000-4-2 ESD protection:
- ±30kV contact discharge
- ±30kV air gap discharge
- IEC 61000-4-5 surge protection:
- 6.5A (8/20µs)
- Clamping voltage: 71V at 6.5A (8/20µs)
- IO Capacitance: 4.3pF (typical)
- DC breakdown voltage: 37.8V (minimum)
- Ultra low leakage current: 10nA (maximum)
- ESD clamping voltage: 56V at 16A TLP
- Industrial temperature range: –55°C to +150°C
- Industry standard SOD-323 leaded package
(2.5mm × 1.2mm)