Product details

Package name SOD323 Peak pulse power (8/20 μs) (max) (W) 400 Vrwm (V) 36 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 4.2 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 6.3 Features Surge protection Clamping voltage (V) 57 Dynamic resistance (typ) 0.5 Interface type CAN, General purpose Breakdown voltage (min) (V) 37.8 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
Package name SOD323 Peak pulse power (8/20 μs) (max) (W) 400 Vrwm (V) 36 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 4.2 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 6.3 Features Surge protection Clamping voltage (V) 57 Dynamic resistance (typ) 0.5 Interface type CAN, General purpose Breakdown voltage (min) (V) 37.8 IO leakage current (max) (nA) 50 Rating Catalog Operating temperature range (°C) -55 to 150
SOT (DYF) 2 3.445 mm² 2.65 x 1.3
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 6.5A (8/20µs)
    • Clamping voltage: 71V at 6.5A (8/20µs)
  • IO Capacitance: 4.3pF (typical)
  • DC breakdown voltage: 37.8V (minimum)
  • Ultra low leakage current: 10nA (maximum)
  • ESD clamping voltage: 56V at 16A TLP
  • Industrial temperature range: –55°C to +150°C
  • Industry standard SOD-323 leaded package(2.5mm × 1.2mm)
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • IEC 61000-4-5 surge protection:
    • 6.5A (8/20µs)
    • Clamping voltage: 71V at 6.5A (8/20µs)
  • IO Capacitance: 4.3pF (typical)
  • DC breakdown voltage: 37.8V (minimum)
  • Ultra low leakage current: 10nA (maximum)
  • ESD clamping voltage: 56V at 16A TLP
  • Industrial temperature range: –55°C to +150°C
  • Industry standard SOD-323 leaded package(2.5mm × 1.2mm)

The ESD851 is a bidirectional ESD protection diode designed for clamping harmful transients such as ESD and surge. The ESD851 is rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge), which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4). For surges, the device can clamp 8/20µs surges with peak currents up to 6.5A in accordance with the IEC 61000-4-5 standard.

This device also features a 4.3pF (typical) IO capacitance enabling it to protect data lines. The low dynamic resistance and low clamping voltage provides system level protection against transient events.

The ESD851 is offered in the industry standard, leaded SOD-323 package to enable easy solderability.

The ESD851 is a bidirectional ESD protection diode designed for clamping harmful transients such as ESD and surge. The ESD851 is rated to dissipate ESD strikes up to ±30kV (contact and air gap discharge), which exceeds the maximum level specified in the IEC 61000-4-2 international standard (Level 4). For surges, the device can clamp 8/20µs surges with peak currents up to 6.5A in accordance with the IEC 61000-4-5 standard.

This device also features a 4.3pF (typical) IO capacitance enabling it to protect data lines. The low dynamic resistance and low clamping voltage provides system level protection against transient events.

The ESD851 is offered in the industry standard, leaded SOD-323 package to enable easy solderability.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ESD851 36V Bidirectional ESD Protection Diode in SOD-323 datasheet PDF | HTML 19 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

ESD851 IBIS Model

SLVME73.ZIP (2 KB) - IBIS Model
Simulation model

ESD851 PSpice Transient Model

SLVME72.ZIP (171 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT (DYF) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos