SLVSHS4 April 2024 ESDS452-Q1
PRODUCTION DATA
Parameter | Test Conditions | VALUE | UNIT | ||
---|---|---|---|---|---|
V(ESD) | ISO 10605 Electrostatic Discharge | C = 150 pF; R = 330 Ω | Contact Discharge, all pins | ±30000 | V |
Air-gap Discharge, all pins | ±30000 | ||||
C = 330 pF; R = 330 Ω | Contact Discharge, all pins | ±30000 | |||
Air-gap Discharge, all pins | ±30000 |