Home Interface Diodes ESD protection diodes
NEW

ESDS452-Q1

ACTIVE

Automotive 5.5V two-channel surge and ESD protection diode for automotive battery management systems

Product details

Package name SOT-23 Peak pulse power (8/20 μs) (max) (W) 172 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 3 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 18 Features ESD Protection Clamping voltage (V) 8 Dynamic resistance (typ) 0.3 Interface type Ethernet, GPIO, I2C, Keypad, USB 2.0 Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
Package name SOT-23 Peak pulse power (8/20 μs) (max) (W) 172 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 2 IO capacitance (typ) (pF) 3 IEC 61000-4-2 contact (±V) 30000 IEC 61000-4-5 (A) 18 Features ESD Protection Clamping voltage (V) 8 Dynamic resistance (typ) 0.3 Interface type Ethernet, GPIO, I2C, Keypad, USB 2.0 Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • IEC 61000-4-5 surge protection:
    • 18A (8/20µs)
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • 5.5V working voltage
  • Ultra low leakage current:
    • 1nA (typical)
  • I/O capacitance:
    • 3pF (typical)
  • Bidirectional polarity to support positive and negative voltage swings
  • 2-channel device provides complete ESD/surge protection with single component
  • Small, leaded SOT-23 allows low cost automatic optical inspection (AOI)
  • AEC-Q101 qualified
  • IEC 61000-4-5 surge protection:
    • 18A (8/20µs)
  • IEC 61000-4-2 ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • ISO 10605 (330pF, 330Ω) ESD protection:
    • ±30kV contact discharge
    • ±30kV air gap discharge
  • 5.5V working voltage
  • Ultra low leakage current:
    • 1nA (typical)
  • I/O capacitance:
    • 3pF (typical)
  • Bidirectional polarity to support positive and negative voltage swings
  • 2-channel device provides complete ESD/surge protection with single component
  • Small, leaded SOT-23 allows low cost automatic optical inspection (AOI)
  • AEC-Q101 qualified

The ESDS452-Q1 is a bidirectional ESD and TVS diode. The ESDS452-Q1 is rated to dissipate ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±30kV contact, ±30kV air-gap). The device can clamp 8/20µs surges with peak pulse currents up to 18A in accordance with the IEC 61000-4-5 standard. Additionally, the low clamping voltage of the diodes in both the positive and negative directions can help prevent downstream circuitry from being exposed to large voltages and currents during ESD or surge events. This protection is key as automotive systems require a high level of robustness and reliability when controlling safety devices.

The ESDS452-Q1 is available in a small leaded SOT-23 (DBZ) package.

The ESDS452-Q1 is a bidirectional ESD and TVS diode. The ESDS452-Q1 is rated to dissipate ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±30kV contact, ±30kV air-gap). The device can clamp 8/20µs surges with peak pulse currents up to 18A in accordance with the IEC 61000-4-5 standard. Additionally, the low clamping voltage of the diodes in both the positive and negative directions can help prevent downstream circuitry from being exposed to large voltages and currents during ESD or surge events. This protection is key as automotive systems require a high level of robustness and reliability when controlling safety devices.

The ESDS452-Q1 is available in a small leaded SOT-23 (DBZ) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ESDS452-Q1 Automotive 5.5V Bi-Directional TVS Diode in SOT-23 datasheet PDF | HTML 09 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos