SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
This device has one C28x I2C peripheral. The I2C provides an interface between a Concerto device and devices compliant with the NXP®I2C-bus specification and user manual (UM10204) and connected by way of an I2C bus. External components attached to this 2-wire serial bus can transmit 1-bit to 8-bit data to and receive 1-bit to 8-bit data from the device through the I2C module.
NOTE
A unit of data transmitted or received by the I2C module can have fewer than 8 bits; however, for convenience, a unit of data is called a data byte in this section. The number of bits in a data byte is selectable through the BC bits of the mode register, I2CMDR.
The I2C module has the following features:
The I2C module does not support:
Figure 5-48 shows the C28x I2C peripheral.