SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
MODE | TEST CONDITIONS(1) | VREG ENABLED | VREG DISABLED | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDDIO(2) | IDDA | IDD18 | IDD12 | IDDIO(2) | IDDA | ||||||||
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||
Operational
(RAM) |
The following Cortex-M3 peripherals are exercised:
The following C28x peripherals are exercised:
The following Analog peripherals are exercised:
|
– | 325 mA | – | 40 mA | – | 25 mA | – | 225 mA | – | 75 mA | – | 40 mA |
SLEEP IDLE |
|
– | 146 mA | – | 2 mA | – | 20 mA | – | 110 mA | – | 11 mA | – | 2 mA |
SLEEP STANDBY |
|
– | 126 mA | – | 2 mA | – | 20 mA | – | 90 mA | – | 11 mA | – | 2 mA |
DEEP SLEEP STANDBY |
|
– | 76 mA | – | 2 mA | – | 5 mA | – | 60 mA | – | 7 mA | – | 2 mA |