SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Device supply voltage, I/O, VDDIO(1) | 2.97 | 3.3 | 3.63 | V | |
Device supply voltage, Analog Subsystem, VDD18
(when internal VREG is disabled and 1.8 V is supplied externally) |
1.71 | 1.8 | 1.995 | V | |
Device supply voltage, Master and Control Subsystems, VDD12
(when internal VREG is disabled and 1.2 V is supplied externally) |
1.14 | 1.2 | 1.32 | V | |
Supply ground, VSS | 0 | V | |||
Analog supply voltage, VDDA(1) | 2.97 | 3.3 | 3.63 | V | |
Analog ground, VSSA | 0 | V | |||
Device clock frequency (system clock)
Master Subsystem |
P63C2, P53C2 | 2 | 125 | MHz | |
H53B2, H33B2 | 2 | 100 | |||
Device clock frequency (system clock)
Control Subsystem |
2 | 150 | MHz | ||
Junction temperature, TJ | T version | –40 | 105 | °C | |
S version(2) | –40 | 125 |