SPRS825F October 2012 – June 2020 F28M36H33B2 , F28M36H53B2 , F28M36P53C2 , F28M36P63C2
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
tf(OCI) | Fall time, X1 | Up to 20 MHz | 6 | ns | |
20 MHz to 100 MHz | 2 | ||||
tr(OCI) | Rise time, X1 | Up to 20 MHz | 6 | ns | |
20 MHz to 100 MHz | 2 | ||||
tw(OCL) | Pulse duration, X1 low as a percentage of tc(OCI) | 45% | 55% | ||
tw(OCH) | Pulse duration, X1 high as a percentage of tc(OCI) | 45% | 55% |