SPRSP93 November 2024 F29H850TU , F29H859TU-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
FEATURE(1) | F29H85xTxx | F29H85xDxx | F29P58xDxx | |||||||
---|---|---|---|---|---|---|---|---|---|---|
850TU9 | 859TU8 | 859TM8 | 850DU7 | 859DU6 | 850DM7 | 859DM6 | 589DU5 | 580DM5 589DM5 | ||
C29x CPU Subsystem | ||||||||||
C29x – CPU1 | 32-bit Floating Point and Trig Instructions | 200MHz | ||||||||
C29x – CPU2 | 32-bit Floating Point and Trig Instructions | 200MHz | – | 200MHz | ||||||
C29x – CPU3 | 64-bit Floating Point and Trig Instructions | 200MHz | – | |||||||
Lockstep capable (CPU1 can lockstep with CPU2) | Yes | – | Yes | |||||||
RAM (ECC) | M0 (Shared CPU1 / CPU2 / CPU3) | 4KB | 4KB | |||||||
LPAx (Program optimized CPU1 / CPU2) | 64KB | 64KB | ||||||||
LDAx (Data optimized CPU1 / CPU2, shared with HSM) | 128KB | 128KB | ||||||||
CPAx (Program optimized CPU1 / CPU3) | 64KB | 64KB | ||||||||
CDAx (Data optimized CPU1 / CPU3) | 192KB | – | ||||||||
Total | 452KB | 260KB | ||||||||
Flash (ECC) | C29x – CPU1 / CPU3 | 4MB | 2MB | 4MB | 2MB | 4MB | 2MB | |||
Data Bank (Supports Software EEPROM Emulation) | 256KB | |||||||||
Firmware Over the Air (FOTA) support | Yes | |||||||||
Live Firmware Update (LFU) support | Yes | |||||||||
C29x System | ||||||||||
Data-log and Trace (DLT) – Type 0 | 1 per CPU | |||||||||
Embedded Pattern Generator (EPG) | Yes | |||||||||
Enhanced Real-time Analysis and Diagnostic (ERAD) – Type 5 | 1 per CPU | |||||||||
External Memory Interface (EMIF)(2) | 1 | – | – | 1 | – | 1 | – | – | ||
Real-Time DMA (RTDMA) – 10 Channels Each | 2 (Lockstep capable) | |||||||||
Waveform Analysis and Diagnostic IP (WADI) | 2 Instances with 4 blocks | |||||||||
CPU timers | 3 per CPU | |||||||||
Windowed Watchdog Timer (WWD) | 1 per CPU | |||||||||
Dual-clock Comparator (DCC) | 3 | |||||||||
Safety and Security | ||||||||||
Functional Safety Capability | ASIL D/SIL 3 (targeted) | ASIL B/SIL 2 (targeted) | ASIL D/SIL 3 (targeted)(3) | |||||||
Error Signaling Module (ESM) | Yes | |||||||||
Hardware Security Module (HSM) with EVITA-full | Yes [see the Hardware Security Module (HSM) section] | |||||||||
JTAG Lock | Yes | |||||||||
Logic Power-on Self-test (LPOST) | Yes | |||||||||
Memory Power-on Self-test (MPOST) | Yes | |||||||||
Safety and Security (SSU) module | Yes | |||||||||
SSU Access Protection Regions (APR) | 64 per CPU | |||||||||
Hardware Security Manager (HSM) Subsystem | ||||||||||
Cortex-M4 | 100 MHz | |||||||||
Nested Vectored Interrupt Controller (NVIC) | 64 Interrupts | |||||||||
HSM Real-Time DMA (RTDMA) – 8 Channels | 1 | |||||||||
HSM Error Signaling Module (HSM-ESM) | Yes | |||||||||
Dual-clock Comparator (DCC) | 1 | |||||||||
Dual Mode Timer (DMTimer) | 2 | |||||||||
Real-time Clock (RTC) Counter | 1 | |||||||||
Real-time Interrupt (RTI) Timer | 1 | |||||||||
Secure Boot | Yes | |||||||||
HSM Windowed Watchdog Timer | 1 | |||||||||
Security Manager | Yes | |||||||||
Flash | HSM | 512KB | ||||||||
Firmware Over the Air (FOTA) support | Yes | |||||||||
RAM | Local | 36KB | ||||||||
LDAx (Shared with C29x) | 128KB | |||||||||
Mailbox | 4KB | |||||||||
Cryptographic Accelerators (Mappable to HSM or C29x) | ||||||||||
True Random Number Generator (TRNG) | Yes | |||||||||
Deterministic Random Bit Generator (DRBG) | Yes | |||||||||
CRC Engine | Yes | |||||||||
Symmetric Cryptography | Advance Encryption Standard (AES) | Yes | ||||||||
SM4 | Yes | |||||||||
Asymmetric Cryptography | Public Key Accelerator (PKA): ECC, RSA | Yes | ||||||||
SM2 | Yes | |||||||||
Hashing Function | Hash-based Message Authentication Codes (HMAC) | Yes | ||||||||
Secure Hash Algorithm (SHA) | Yes | |||||||||
MD5 | Yes | |||||||||
SM3 | Yes | |||||||||
GPIO Pins, Analog Pins, and Power Supply | ||||||||||
Internal 3.3-V to 1.2-V Voltage Regulator | – | 100-pin (100MHz) only(4) | ||||||||
Digital GPIO | 256-ball ZEX BGA | 110 | ||||||||
176-pin PTS HTQFP | 86 | |||||||||
144-pin RFS HTQFP | 65 | |||||||||
100-pin PZS HTQFP | – | 46 | – | 46 | – | 46 | ||||
Analog or Digital Bi-directional (AGPIO) | 256-ball ZEX BGA | 26 | ||||||||
176-pin PTS HTQFP | 26 | |||||||||
144-pin RFS HTQFP | 16 | |||||||||
100-pin PZS HTQFP | – | 8 | – | 8 | – | 8 | ||||
Analog or Digital Input (AIO) | 256-ball ZEX BGA | 54 | ||||||||
176-pin PTS HTQFP | 28 | |||||||||
144-pin RFS HTQFP | 28 | |||||||||
100-pin PZS HTQFP | – | 16 | – | 16 | – | 16 | ||||
Total Signal pins (GPIO, AGPIO and AIO) | 256-ball ZEX BGA | 190 | ||||||||
176-pin PTS HTQFP | 140 | |||||||||
144-pin RFS HTQFP | 109 | |||||||||
100-pin PZS HTQFP | – | 70 | – | 70 | – | 70 | ||||
Analog Peripherals | ||||||||||
ADC 16-/12-bit
Modules ADC AB – Type 5 | Number | 2 | 2 | |||||||
16-bit mode Throughput | 1.19 MSPS | |||||||||
16-bit mode Conversion Time(5) | 840 ns | |||||||||
12-bit mode Throughput | 3.92 MSPS | |||||||||
12-bit mode Conversion Time(5) | 255 ns | |||||||||
ADC 12-bit Modules ADC CDE – Type 5 | Number | 3 | ||||||||
Throughput | 3.92 MSPS | |||||||||
Conversion Time(5) | 255 ns | |||||||||
ADC channels (16-bit single-ended mode) Modules ADC AB | 256-ball ZEX BGA | 32 | ||||||||
176-pin PTS HTQFP | 26 | |||||||||
144-pin RFS HTQFP | 21 | |||||||||
100-pin PZS HTQFP | – | 12 | – | 12 | – | 12 | ||||
ADC channels (differential mode) Modules ADC AB | 256-ball ZEX BGA | 16 | ||||||||
176-pin PTS HTQFP | 13 | |||||||||
144-pin RFS HTQFP | 10 | |||||||||
100-pin PZS HTQFP | – | 6 | – | 6 | – | 6 | ||||
ADC channels (12-bit single-ended mode) All ADC modules | 256-ball ZEX BGA | 80 | ||||||||
176-pin PTS HTQFP | 54 | |||||||||
144-pin RFS HTQFP | 44 | |||||||||
100-pin PZS HTQFP | – | 24 | – | 24 | – | 24 | ||||
Temperature sensor | 2 | |||||||||
Buffered DAC – Type 1 | 2 | 2 | ||||||||
CMPSS (two comparators and two internal DACs) – Type 6 | 12 | 12 | ||||||||
Control Peripherals | ||||||||||
Configurable Logic Block (CLB) – Type 3 | 6 Tiles | 4 Tiles | ||||||||
ePWM – Type 5 | Total Channels | 36 | 24 | |||||||
HRPWM Capable | 36 | 24 | ||||||||
eCAP – Type 3 | Total Modules | 6 | 6 | |||||||
HRCAP Capable | 2 (eCAP5, eCAP6) | – | ||||||||
eQEP modules – Type 2 | 6 | 4 | ||||||||
Sigma-Delta Filter Module (SDFM) Channels – Type 2 | 16 Channels (4 SDFM modules) | 16 Channels (4 SDFM modules) | ||||||||
Communication Peripherals | ||||||||||
CAN with Flexible Data-Rate (CAN FD) – Type 2 | 6 | 4 | ||||||||
Ethernet for Control Automation Technology (EtherCAT)(2) | 1 | – | – | 1 | – | 1 | – | – | ||
Fast Serial Interface (FSI) RX – Type 2 | 4 | 3 | ||||||||
Fast Serial Interface (FSI) TX – Type 2 | 4 | 3 | ||||||||
Inter-Integrated Circuit (I2C) – Type 2 | 2 | |||||||||
LIN – Type 1 (UART-Compatible) | 2 | 2 | ||||||||
Power Management Bus (PMBus) 1.1 – Type 0 | 1 | |||||||||
High Speed UART (HS-UART) – Type 1 | 6 | 4 | ||||||||
Single Edge Nibble Transmission (SENT) – Type 1 | 6 | |||||||||
SPI – Type 2 | 5 | |||||||||
Package Options, Temperature, and Qualification | ||||||||||
Maximum Junction temperature (TJ) | 859xxx, 589xxx
– all packages 850xxx, 580xxx – PTS, RFS, PZS packages | 150°C | 150°C | 150°C | 150°C | 150°C | 150°C | 150°C | 150°C | 150°C |
850xxx, 580xxx – ZEX package | 125°C | – | – | 125°C | – | 125°C | – | – | 125°C | |
Maximum Free-Air temperature (TA) | 859xxx, 589xxx
– all packages 850xxx, 580xxx – PTS, RFS, PZS packages | 125°C | 125°C | 125°C | 125°C | 125°C | 125°C | 125°C | 125°C | 125°C |
850xxx, 580xxx – ZEX package | 105°C | – | – | 105°C | – | 105°C | – | – | 105°C | |
Minimum temperature (TJ and TA) | –40°C | |||||||||
Package Options | 256-ball ZEX BGA | 850TU9 | 859TU8 | 859TM8 | 850DU7 | 859DU6 | 850DM7 | 859DM6 | 589DU5 | 580DM5 589DM5 |
176-pin PTS HTQFP | 850TU9 | 859TU8 | 859TM8 | 850DU7 | 859DU6 | 850DM7 | 859DM6 | 589DU5 | 580DM5 589DM5 | |
144-pin RFS HTQFP | 850TU9 | 859TU8 | 859TM8 | 850DU7 | 859DU6 | 850DM7 | 859DM6 | 589DU5 | 580DM5 589DM5 | |
100-pin PZS HTQFP | – | 859TU8 | 859TM8 | – | 859DU6 | – | 859DM6 | 589DU5 | 580DM5 589DM5 |