SPRSP93 November 2024 F29H850TU , F29H859TU-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Once the user programs a custom boot table in user OTP, an entry in the custom table is used for booting. Users can customize the boot mode select pins in the end system design by programming the BOOTPIN_CONFIG location in user OTP. This allows customers to use 0, 1, 2, or 3 boot mode select pins as needed. You can also customize the boot definition table and indicate which location to boot from by programming the boot mode definition table in the BOOTDEF location of user OTP. Table 7-33 show the options for various boot modes.
BOOT MODE NUMBER | BOOT MODES |
---|---|
0 | Parallel |
1 | UART |
2 | CAN |
3 | Flash |
4 | Wait |
5 | RAM |
6 | SPI |
7 | I2C |
8 | CAN-FD |