SPRSP93 November 2024 F29H850TU , F29H859TU-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATING MODE | ||||||
IDDIO | VDDIO current consumption during operational usage | F29P58xDxx (1) | TBD | 674 | mA | |
IDDA | VDDA current consumption during operational usage | TBD | 11 | mA | ||
IDLE MODE | ||||||
IDDIO | VDDIO current consumption while device is in Idle mode | F29P58xDxx
|
TBD | 462 | mA | |
IDDA | VDDA current consumption while device is in Idle mode | TBD | 11 | mA | ||
STANDBY MODE | ||||||
IDDIO | VDDIO current consumption while device is in Standby mode | F29P58xDxx
|
TBD | 446 | mA | |
IDDA | VDDA current consumption while device is in Standby mode | TBD | 11 | mA | ||
FLASH ERASE/PROGRAM | ||||||
IDDIO | VDDIO current consumption during Erase/Program cycle(2) | - CPU is running from RAM. - SYSCLK at 120 MHz. - I/Os are inputs with pullups enabled. - Peripheral clocks are turned off. |
TBD | TBD | mA | |
IDDA | VDDA current consumption during Erase/Program cycle | TBD | TBD | mA | ||
RESET MODE | ||||||
IDDIO | VDDIO current consumption while reset is active(3) | TBD | mA | |||
IDDA | VDDA current consumption while reset is active(3) | TBD | mA |