SPRSP93 November 2024 F29H850TU , F29H859TU-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 6-14 summarizes the basic ADC options and their level of configurability.
OPTIONS | CONFIGURABILITY |
---|---|
Clock | Per module(1) |
Resolution | Not configurable (12-bit resolution only)Per module(1) |
Signal mode | Not configurable (single-ended signal mode only)Per module |
Reference voltage source | Per module (external or internal)(2)(3) |
Trigger source | Per SOC(1) |
Converted channel | Per SOC |
Acquisition window duration | Per SOC(1) |
EOC location | Per module |
Burst mode | Per module(1) |