SNLS564B December 2017 – January 2024 FPC202
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD1ABSMAX | Supply voltage (VDD1) | –0.5 | 5 | V |
VDD2ABSMAX | Supply voltage (VDD2) | –0.5 | 5 | V |
VIOVDD1,ABSMAX | 3.3-V LVCMOS I/O voltage (All pins except CTRL[4:1] and EN) | –0.5 | 5 | V |
VIOVDD2,ABSMAX | VDD2 LVCMOS I/O voltage (CTRL[4:1] and EN pins only) | –0.5 | 5 | V |
TJ,ABSMAX | Junction temperature | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |