SNLS582C June 2017 – September 2020 FPC402
PRODUCTION DATA
Each SPI transaction to a single FPC402 device is 29 bits long and is framed by the assertion of SS_N (CTRL2) low. The MOSI (CTRL3) input is ignored and the MISO (CTRL4) output is high impedance whenever SS_N is deasserted high. The prior SPI command, address, and data are shifted out on MISO as the current SPI command, address, and data are shifted in on MOSI. In all SPI transactions, the MISO output signal is enabled asynchronously whenever SS_N is asserted low.
Table 8-8 shows the structure of a SPI frame. Figure 8-7 shows an example implementation, including the internal SPI registers, for two FPC402 devices.
BIT | FIELD | DESCRIPTION |
---|---|---|
28 | R/W | 0: Write command 1: Read command This is the first bit shifted in on the MOSI input. |
27:16 | ADDR[11:0] | 12-bit address field. See Table 8-7. |
15 | DATA[15] | Busy flag. For read operations, a 1 means the downstream port is busy. For write operations, DATA[15] is a don't care. |
14 | DATA[14] | Don't care. |
13 | DATA[13] | NACK received flag. A 1 means the FPC402 has received a NACK from the downstream port. |
12 | DATA[12] | Reject flag. A 1 means the FPC402 has rejected the previous command because it is busy servicing a prior command. |
11:8 | DATA[11:8] | Don't care. |
7:0 | DATA[7:0] | 8-bit data field. DATA[0] is the last bit shifted in on the MOSI input. |
The timing specification for an SPI transaction is described inFigure 8-9.