SNLS582C June 2017 – September 2020 FPC402
PRODUCTION DATA
The FPC402 has a single host-side control interface which can be configured as one of two available protocols, depending on the pin strap value of the PROTOCOL_SEL pin:
Depending on which functional mode is selected (SPI or I2C), the CTRL[4:1] pins will assume the corresponding behavior.
HOST-SIDE INTERFACE | PROTOCOL_SEL | CTRL4 | CTRL3 | CTRL2 | CTRL1 |
---|---|---|---|---|---|
I2C | Float or High | ADDR_DONE_N | SET_ADDR_N | SDA | SCL |
SPI | GND | MISO | MOSI | SS_N | SCK |