SLAS971E May 2014 – December 2020 HD3SS215
PRODUCTION DATA
HD3SS215 is a high-speed wide common mode passive switch capable of supporting DisplayPort HBR2 and high definition multimedia interface (HDMI) applications requiring 4k2k 60Hz refresh rates. The HD3SS215 can be configured to support two sources to one sink or one source to two sinks. To support these video standards the HD3SS215 also switches the display data channel (DDC) and hot plug detect (HPD) signals for HDMI or digital video interface (DVI) applications. It also switches the auxiliary (AUX) and hot plug detect (HPD) signals for DisplayPort applications. The flexibility the HD3SS215 provides by supporting both wide common mode and AC or DC coupled links makes it ideal for many applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
HD3SS215, HD3SS215I | nFBGA (50) | 5.00 mm x 5.00 mm |
QFN (56) | 8.00 mm × 8.00 mm |