HD3SS215

ACTIVE

6-Gbps HDMI 2.0/5.4-Gbps DisplayPort 1.2a 1-to-2 /2-to-1 differential mux supports DDC/AUX switching

alarmNotifications Order now

Product details

Type Passive mux Protocols HDMI Rating Catalog Speed (max) (Gbpp) 6 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Passive mux Protocols HDMI Rating Catalog Speed (max) (Gbpp) 6 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
NFBGA (ZXH) 50 25 mm² 5 x 5 VQFN (RTQ) 56 64 mm² 8 x 8
  • General purpose 2:1/1:2 differential switch
  • Compatible with displayport electrical standard
  • Compatible with hdmi electrical standards
  • 2:1 and 1:2 switching supporting data rates up to 6 Gbps
  • Supports HPD switching
  • Supports AUX and DDC switching
  • Wide –3-dB differential bandwidth of 7 GHz
  • Excellent dynamic characteristics (at 3 GHz)
    • Crosstalk = –35 dB
    • Isolation = –21 dB
    • Insertion Loss = –1.6 dB
    • Return Loss = –12 dB
    • Max Bit-Bit Skew = 5 ps
  • VDD operating range 3.3 V ±10%
  • Commercial temperature range: 0°C to 70°C (HD3SS215)
  • Industrial temperature range: –40°C to 85°C (HD3SS215I)
  • Package options:
    • 5 mm x 5 mm, 50-ball ZXH
    • 8 mm × 8 mm, 56-pin RTQ
  • Output enable (OE) pin disables switch to save power
  • Power consumption:
    • Active < 9 mW typical
    • Standby < 30 µW maximum (when OE = L)
  • General purpose 2:1/1:2 differential switch
  • Compatible with displayport electrical standard
  • Compatible with hdmi electrical standards
  • 2:1 and 1:2 switching supporting data rates up to 6 Gbps
  • Supports HPD switching
  • Supports AUX and DDC switching
  • Wide –3-dB differential bandwidth of 7 GHz
  • Excellent dynamic characteristics (at 3 GHz)
    • Crosstalk = –35 dB
    • Isolation = –21 dB
    • Insertion Loss = –1.6 dB
    • Return Loss = –12 dB
    • Max Bit-Bit Skew = 5 ps
  • VDD operating range 3.3 V ±10%
  • Commercial temperature range: 0°C to 70°C (HD3SS215)
  • Industrial temperature range: –40°C to 85°C (HD3SS215I)
  • Package options:
    • 5 mm x 5 mm, 50-ball ZXH
    • 8 mm × 8 mm, 56-pin RTQ
  • Output enable (OE) pin disables switch to save power
  • Power consumption:
    • Active < 9 mW typical
    • Standby < 30 µW maximum (when OE = L)

HD3SS215 is a high-speed wide common mode passive switch capable of supporting DisplayPort HBR2 and high definition multimedia interface (HDMI) applications requiring 4k2k 60Hz refresh rates. The HD3SS215 can be configured to support two sources to one sink or one source to two sinks. To support these video standards the HD3SS215 also switches the display data channel (DDC) and hot plug detect (HPD) signals for HDMI or digital video interface (DVI) applications. It also switches the auxiliary (AUX) and hot plug detect (HPD) signals for DisplayPort applications. The flexibility the HD3SS215 provides by supporting both wide common mode and AC or DC coupled links makes it ideal for many applications.

HD3SS215 is a high-speed wide common mode passive switch capable of supporting DisplayPort HBR2 and high definition multimedia interface (HDMI) applications requiring 4k2k 60Hz refresh rates. The HD3SS215 can be configured to support two sources to one sink or one source to two sinks. To support these video standards the HD3SS215 also switches the display data channel (DDC) and hot plug detect (HPD) signals for HDMI or digital video interface (DVI) applications. It also switches the auxiliary (AUX) and hot plug detect (HPD) signals for DisplayPort applications. The flexibility the HD3SS215 provides by supporting both wide common mode and AC or DC coupled links makes it ideal for many applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet HD3SS215 6.0 Gbps HDMI DisplayPort 2:1/1:2 Differential Switch datasheet (Rev. E) PDF | HTML 06 Dec 2020
* User guide HSSC MicroStar BGA Discontinued and Redesigned 08 May 2022
Application note Passive Mux Selection Based On Bandwidth (Rev. A) PDF | HTML 31 Jul 2024
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
EVM User's guide HD3SS215EVM User's Guide (Rev. B) 27 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HD3SS215EVM — HD3SS215EVM: HDMI 2.0/DisplayPort 1.2A, 6.0 Gbps 2:1/1:2 Differential Switch Evaluation Module

The HD3SS215EVM features the HD3SS215 which is a high-speed passive switch capable of switching two full 4-lane ports from one of two sources to one target location in an application or from one source to one of two targets. The signal pass through the switch can be DisplayPort or HDMI/DVI signal. (...)

User guide: PDF
Buy from a distributor
Design tool

SLAC670 HD3SS215 Model Port Order Descriptions

Supported products & hardware

Supported products & hardware

Products
HDMI, DisplayPort & MIPI ICs
HD3SS215 6-Gbps HDMI 2.0/5.4-Gbps DisplayPort 1.2a 1-to-2 /2-to-1 differential mux supports DDC/AUX switching
Hardware development
Evaluation board
HD3SS215EVM HD3SS215EVM: HDMI 2.0/DisplayPort 1.2A, 6.0 Gbps 2:1/1:2 Differential Switch Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZXH) 50 Ultra Librarian
VQFN (RTQ) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos