SLASEO1A May 2018 – September 2018 HD3SS3202
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Device active current | VCC = 3.3 V, OEn = 0 | 0.5 | 0.8 | mA | |
ISTDN | Device shutdown current | VCC = 3.3 V, OEn = VCC | 0.005 | 1 | µA | |
CON | Output ON capacitance to GND | 0.6 | pF | |||
COFF | Output OFF capacitance to GND | 0.8 | pF | |||
RON | Output ON resistance | VCC = 3.3 V; VCM = 0 to 2 V;
IO = –8 mA |
5 | 8 | Ω | |
ΔRON | On-resistance match between pairs of the same channel | VCC = 3.3 V; –0.35 V ≤ VIN ≤ 2.35 V; IO = –8 mA | 0.7 | Ω | ||
RFLAT_ON | On-resistance flatness RON(MAX) – RON(MIN) | VCC = 3.3 V; –0.35 V ≤ VIN ≤ 2.35 V | 1 | Ω | ||
IIH,CTRL | Input high current, control pins (SEL, OEn) | 1 | µA | |||
IIL,CTRL | Input low current, control pins (SEL, OEn) | 1 | µA | |||
IIH,HS | Input high current, high-speed pins [Ax/Bx/Cx][p/n] | VIN = 2 V for selected port, A and B with SEL = 0, and A and C with
SEL = VCC |
1 | µA | ||
IIH,HS | Input high current, high-speed pins [Ax/Bx/Cx][p/n] | VIN = 2 V for non-selected port, C with SEL = 0, and B with
SEL = VCC(1) |
100 | 140 | µA | |
IIL,HS | Input low current, high-speed pins [Ax/Bx/Cx][p/n] | 1 | µA |