Home Interface USB ICs USB redrivers & multiplexers

HD3SS3202

ACTIVE

2-channel 10-Gbps 2:1/1:2 USB 3.1 differential mux/demux

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMUXHS4212 ACTIVE 2-channel 16-Gbps 2:1/1:2 differential mux/demux Increased bandwidth, improved loss performance

Product details

Type Passive mux Function Type-C, USB 3.0 USB speed (MBits) 10000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Configuration 2:1 SPDT Features Compatible With MIPI DSI/CSI-2 DPHY Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 600 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 10000
Type Passive mux Function Type-C, USB 3.0 USB speed (MBits) 10000 Number of channels 2 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 2 Configuration 2:1 SPDT Features Compatible With MIPI DSI/CSI-2 DPHY Rating Catalog Operating temperature range (°C) -40 to 85 Supply current (max) (µA) 600 ESD HBM (typ) (kV) 2 Bandwidth (MHz) 10000
UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • Provides MUX/DEMUX Solution for USB
    Type-C™ Ecosystem for USB 3.1 Gen 1 and
    Gen 2 Data Rates
  • Compatible With MIPI DSI/CSI-2 DPHY, LVDS, PCIE Gen III, SATA Express, SATA
  • Operates up to 10 Gbps
  • Wide –3-dB Differential BW of over 8 GHz
  • Excellent Dynamic Characteristics (at 5 GHz)
    • Crosstalk = –41 dB
    • Off Isolation = –20 dB
    • Insertion Loss = –2.4 dB
    • Return Loss = –8 dB
  • Bidirectional "Mux/De-Mux" Differential Switch
  • Supports Common Mode Voltage 0 to 2 V
  • Single Supply Voltage VCC of 3.3 V ±10%
  • Commercial Temperature Range of 0°C to 70°C (HD3SS3202)
  • Industrial Temperature Range of –40°C to 85°C (HD3SS3202I)
  • Provides MUX/DEMUX Solution for USB
    Type-C™ Ecosystem for USB 3.1 Gen 1 and
    Gen 2 Data Rates
  • Compatible With MIPI DSI/CSI-2 DPHY, LVDS, PCIE Gen III, SATA Express, SATA
  • Operates up to 10 Gbps
  • Wide –3-dB Differential BW of over 8 GHz
  • Excellent Dynamic Characteristics (at 5 GHz)
    • Crosstalk = –41 dB
    • Off Isolation = –20 dB
    • Insertion Loss = –2.4 dB
    • Return Loss = –8 dB
  • Bidirectional "Mux/De-Mux" Differential Switch
  • Supports Common Mode Voltage 0 to 2 V
  • Single Supply Voltage VCC of 3.3 V ±10%
  • Commercial Temperature Range of 0°C to 70°C (HD3SS3202)
  • Industrial Temperature Range of –40°C to 85°C (HD3SS3202I)

The HD3SS3202 is a high-speed bidirectional passive switch in mux or demux configurations suited for USB Type-C™ applications that support USB 3.1 Gen 1 and Gen 2 data rates. Based on control pin SEL, the device supplies switching on differential channels between Port B or Port C to Port A.

The HD3SS3202 is a generic analog differential passive switch. It works with any high-speed interface application that requires a common mode voltage range of 0 to 2 V, and requires a differential signaling with differential amplitude at a maximum of 1800 mVpp. The device has adaptive tracking that makes sure the channel stays unchanged for the full common mode voltage range.

The device allows high-speed switching with minimum attenuation to the signal eye diagram with little added jitter. It uses < 1.65 mW (typical) of power when in operation. It has a shutdown mode that is used by the OEn pin resulting < .02 µW (typical).

The HD3SS3202 is a high-speed bidirectional passive switch in mux or demux configurations suited for USB Type-C™ applications that support USB 3.1 Gen 1 and Gen 2 data rates. Based on control pin SEL, the device supplies switching on differential channels between Port B or Port C to Port A.

The HD3SS3202 is a generic analog differential passive switch. It works with any high-speed interface application that requires a common mode voltage range of 0 to 2 V, and requires a differential signaling with differential amplitude at a maximum of 1800 mVpp. The device has adaptive tracking that makes sure the channel stays unchanged for the full common mode voltage range.

The device allows high-speed switching with minimum attenuation to the signal eye diagram with little added jitter. It uses < 1.65 mW (typical) of power when in operation. It has a shutdown mode that is used by the OEn pin resulting < .02 µW (typical).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet HD3SS3202 Two-Channel Differential 2:1/1:2 USB3.1 Mux/Demux datasheet (Rev. A) PDF | HTML 04 Sep 2018
Application note Passive Mux Selection Based On Bandwidth > Ron 11 Sep 2019
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
EVM User's guide HD3SS3202 EVM User's Guide 25 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HD3SS3202RSV S-Parameter Model

SLAM330.ZIP (165 KB) - S-Parameter Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (RSV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos