SLASEO1A May 2018 – September 2018 HD3SS3202
PRODUCTION DATA.
The HD3SS3202 is a generic analog differential passive switch that can works for any high-speed interface applications requiring a common mode voltage range of 0 to 2 V and differential signaling with differential amplitude up to 1800 mVpp. It uses adaptive tracking to ensures the channel remain unchanged for the entire common mode voltage range.
Excellent dynamic characteristics of the device allow high-speed switching with minimum attenuation to the signal eye diagram with little added jitter. It consumes < 1.65 mW (typ) of power when operational and has a shutdown mode exercisable by OEn pin resulting < .02 µW (typical).