The INA200-Q1, INA201-Q1, and INA202-Q1 (INA20x-Q1) are low- or high-side current-shunt monitors with voltage output. The INA20x-Q1 devices can sense drops across shunts at common-mode voltages from –16 V to +80 V. The INA20x-Q1 are available with three output voltage scales: 20 V/V, 50 V/V, and 100 V/V, with up to a 500-kHz bandwidth.
The INA20x-Q1 also incorporate an open-drain comparator and internal reference that provides a 0.6-V threshold. External dividers set the current trip point. The comparator includes a latching capability, and can be made transparent by grounding (or leaving open) the RESET pin.
The INA20x-Q1 operate from a single 2.7-V to 18-V supply, drawing a maximum of 1800 μA of supply current. These devices are available in the very small VSSOP-8 package. Specifications for all devices extend over the operating temperature range of –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
INA200-Q1 | VSSOP (8) | 3.00 mm x 3.00 mm |
INA201-Q1 | ||
INA202-Q1 |
Changes from B Revision (November 2012) to C Revision
Changes from A Revision (September 2012) to B Revision
DEVICE | DESCRIPTION |
---|---|
INA193A-Q1 | Same amplifier performance as INA200-Q1 without integrated comparator |
INA203-Q1 | Dual comparator alternative to the INA200-Q1 single comparator |
INA282-Q1 | Automotive, 80-V, bidirectional, high-accuracy, low- or high-side, voltage out current shunt monitor |
INA300-Q1 | Automotive, 36-V, low- or high-side, overcurrent protection comparator |
INA301 | Overcurrent protection, high-speed, precision, current sense amplifier with integrated comparator |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | Vs | Analog | Power supply |
2 | OUT | Analog output | Output voltage |
3 | CMPIN | Analog input | Comparator input |
4 | GND | Analog | Ground |
5 | RESET | Analog input | Comparator reset pin, active low |
6 | CMPOUT | Analog output | Comparator output |
7 | VIN– | Analog input | Negative input, connect to shunt low side |
8 | VIN+ | Analog input | Positive input, connect to shunt high side |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VS | 2.7 | 18 | V | |
Current-shunt monitor analog inputs, VIN+, VIN– | Differential (VIN+ – VIN–) | –18 | 18 | V |
Common mode(2), VCM = (VIN+ + VIN–) / 2 | –16 | 80 | V | |
Comparator analog input and reset pins, CMPIN and RESET(2) | GND – 0.3 | (VS) + 0.3 | V | |
Analog output, OUT(2) | GND – 0.3 | (VS) + 0.3 | V | |
Comparator output, CMPOUT(2) | GND – 0.3 | 18 | V | |
Input current into any pin(2) | 5 | mA | ||
Operating temperature, TA | –40 | 125 | °C | |
Junction temperature | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCM | Common-mode input voltage | –16 | 12 | 80 | V |
VS | Operating supply voltage | 2.7 | 12 | 18 | V |
TA | Operating free-air temperature | –40 | 25 | 125 | °C |
THERMAL METRIC(1) | INA20x-Q1 | UNIT | |
---|---|---|---|
DGK (VSSOP) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 162.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 37.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 82.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 81.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
INPUT | ||||||||||
VSENSE | Full-scale sense input voltage | VSENSE = VIN+ – VIN– | 0.15 | (VS – 0.25) / Gain | V | |||||
VCM | Common-mode input range | TA = –40°C to 125°C | –16 | 80 | V | |||||
CMR | Common-mode rejection | VIN+ = –16 V to 80 V | 80 | 100 | dB | |||||
VIN+ = 12 V to 80 V, TA = –40°C to 125°C. | 100 | 123 | dB | |||||||
VOS | Offset voltage, RTI(1) | TA = 25°C | ±0.5 | ±2.5 | mV | |||||
TA = 25°C to 125°C | ±3 | mV | ||||||||
TA = –40°C to 25°C | ±3.5 | mV | ||||||||
dVOS/dT | Offset voltage, RTI, versus temperature | TA = –40°C to 125°C | 5 | μV/°C | ||||||
PSR | Offset voltage, RTI, versus power supply | VOUT = 2 V, VIN+ = 18 V, 2.7 V, TA = –40°C to 125°C | 2.5 | 100 | μV/V | |||||
IB | Input bias current, VIN– Pin | TA = –40°C to 125°C | ±9 | ±16 | μA | |||||
OUTPUT (VSENSE ≥ 20mV) | ||||||||||
G | Gain | INA200-Q1 | 20 | V/V | ||||||
INA201-Q1 | 50 | V/V | ||||||||
INA202-Q1 | 100 | V/V | ||||||||
Gain error | VSENSE = 20 mV to 100 mV | ±0.2% | ±1% | |||||||
VSENSE = 20 mV to 100 mV, TA = –40°C to 125°C | ±2% | |||||||||
Total output error(2) | VSENSE = 120 mV, VS = 16 V | ±0.75% | ±2.2% | |||||||
VSENSE = 120 mV, VS = 16 V, TA = –40°C to 125°C | ±3.5% | |||||||||
Nonlinearity error(3) | VSENSE = 20 mV to 100 mV | ±0.002% | ||||||||
RO | Output impedance | 1.5 | Ω | |||||||
CLOAD | Maximum capacitive load | No sustained oscillation | 10 | nF | ||||||
OUTPUT (VSENSE < 20 mV)(4) | ||||||||||
Output | –16 V ≤ VCM < 0 V | INA20x-Q1 | 300 | mV | ||||||
0 V ≤ VCM ≤ VS, VS = 5 V | INA200-Q1 | 0.4 | V | |||||||
INA201-Q1 | 1 | V | ||||||||
INA202-Q1 | 2 | V | ||||||||
VS < VCM ≤ 80 V | INA20x-Q1 | 300 | mV | |||||||
VOLTAGE OUTPUT(5) | ||||||||||
Output swing to the positive rail | VIN– = 11 V, VIN+ = 12 V, TA = –40°C to 125°C | (VS) – 0.15 | (VS) – 0.25 | V | ||||||
Output swing to GND(6) | VIN– = 0 V, VIN+ = –0.5 V, TA = –40°C to 125°C | (VGND) + 0.004 | (VGND) + 0.05 | V | ||||||
FREQUENCY RESPONSE | ||||||||||
BW | Bandwidth | CLOAD = 5 pF | INA200-Q1 | 500 | kHz | |||||
INA201-Q1 | 300 | kHz | ||||||||
INA202-Q1 | 200 | kHz | ||||||||
Phase margin | CLOAD < 10 nF | 40 | Degrees | |||||||
SR | Slew rate | 1 | V/μs | |||||||
Settling time (1%) | VSENSE = 10 mVPP to 100 mVPP, CLOAD = 5 pF | 2 | μs | |||||||
NOISE, RTI | ||||||||||
Voltage noise density | 40 | nV/√Hz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
Threshold | TA = 25°C | 590 | 608 | 620 | mV | ||
TA = –40°C to 125°C | 586 | 625 | mV | ||||
Hysteresis(1) | TA = –40°C to 85°C | –8 | mV | ||||
INPUT BIAS CURRENT(2) | |||||||
CMPIN pin | 0.005 | 10 | nA | ||||
TA = –40°C to 125°C | 15 | nA | |||||
INPUT VOLTAGE RANGE | |||||||
CMPIN pin | 0 to VS – 1.5 | V | |||||
OUTPUT (OPEN-DRAIN) | |||||||
Large-signal differential voltage gain | CMPOUT = 1 V to 4 V, RL ≥ 15 kΩ connected to 5 V |
200 | V/mV | ||||
ILKG | High-level leakage current(3)(4) | VID = 0.4 V, VOH = VS | 0.0001 | 1 | μA | ||
VOL | Low-level output voltage(3) | VID = –0.6 V, IOL = 2.35 mA | 220 | 300 | mV | ||
RESPONSE TIME | |||||||
Response time(5) | RL to 5 V, CL = 15 pF, 100-mV input step with 5-mV overdrive | 1.3 | μs | ||||
RESET | |||||||
RESET threshold(6) | 1.1 | V | |||||
Logic input impedance | 2 | MΩ | |||||
Minimum RESET pulse duration | 1.5 | μs | |||||
RESET propagation delay | 3 | μs |
GENERAL PARAMETERS | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLY | |||||||
IQ | Quiescent current | VOUT = 2 V | 1350 | 1800 | μA | ||
VSENSE = 0 mV, TA = –40°C to 125°C | 1850 | μA | |||||
Comparator power-on reset threshold(1) | 1.5 | V |