SBOS844C May 2021 – March 2023 INA234
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The INA234 device supports two input ranges for the shunt voltage measurement. The supported full scale differential input across the IN+ and IN– pins can be either ±81.92 mV or ±20.48 mV depending on the ADCRANGE bit in the Configuration Register (0h) register. The range for the bus voltage measurement at the IN- pin is from 0 V to 52.42 V, but is limited by process ratings to the max operating voltage.
Table 8-4 provides a description of full scale voltage on shunt and bus voltage measurements, along with their associated resolution.
PARAMETER | FULL SCALE VALUE | RESOLUTION |
---|---|---|
Shunt voltage | ±81.92 mV (ADCRANGE = 0) | 40 µV/LSB |
±20.48 mV (ADCRANGE = 1) | 10 µV/LSB | |
Bus voltage | 0 V to 52.4 V (Limit usable range to recommended operating voltage) | 25.6 mV/LSB |
The device shunt voltage and bus voltage measurements are read through the Shunt Voltage register (1h) and Bus Voltage register (2h), respectively. The digital output in shunt voltage and bus voltage registers is 16 bits with the last four bits reserved. The shunt voltage measurement can be positive or negative due to bidirectional currents in the system; therefore the data value in shunt voltage register can be positive or negative. The bus voltage register data value is always positive. The output data can be directly converted into voltage by multiplying the digital value by its respective resolution size.
Furthermore, the device provides the flexibility to report calculated current in Amperes, power in Watts, as described in Current and Power Calculations.