SBOS554C March 2012 – January 2021 INA282-Q1 , INA283-Q1 , INA284-Q1 , INA285-Q1 , INA286-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | –IN | Analog input | Connection to negative side of shunt resistor. |
2 | GND | Analog | Ground |
3 | REF2 | Analog input | Reference voltage, 0 V to V+. See Section 7.4.1 for connection options. |
4 | NC | — | This pin is not internally connected. The NC pin should either be left floating or connected to GND. |
5 | OUT | Analog output | Output voltage |
6 | V+ | Analog | Power supply, 2.7 V to 18 V |
7 | REF1 | Analog input | Reference voltage, 0 V to V+. See Section 7.4.1 for connection options. |
8 | +IN | Analog input | Connection to positive side of shunt resistor. |